Spiral Bevel Gears (SBS)
Bevel Gears
Mass-produced, l ow cost si ntered products. Small and light weight.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Gear Ratio
Module
No. of Teeth
Direction of Spiral
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (F) (in)
Total Length (F) (mm)
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SBS1-2040L | $22.81 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.869 in22.08 mm | Total Length (F) N/A 0.541 in13.73 mm |
Internal ID
N/A
9942 |
22.81 |
| SBS1-4020R | $36.23 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1 | No. of Teeth N/A 40 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.595 in40.52 mm | Total Length (F) N/A 0.591 in15.02 mm |
Internal ID
N/A
9943 |
36.23 |
| SBS1.5-1560L | $53.15 |
CAD
N/A
|
Gear Ratio N/A 4 | Module N/A 1.5 | No. of Teeth N/A 15 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.886 in22.5 mm | Outer Diameter (D) N/A 1.027 in26.09 mm | Total Length (F) N/A 0.904 in22.95 mm |
Internal ID
N/A
9944 |
53.15 |
| SBS1.5-2040L | $29.58 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1.5 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.302 in33.08 mm | Total Length (F) N/A 1.002 in25.45 mm |
Internal ID
N/A
9945 |
29.58 |
| SBS1.5-4020R | $52.53 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 1.5 | No. of Teeth N/A 40 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.392 in60.75 mm | Total Length (F) N/A 0.981 in24.93 mm |
Internal ID
N/A
9946 |
52.53 |
| SBS1.5-6015R | $155.34 |
CAD
N/A
|
Gear Ratio N/A 4 | Module N/A 1.5 | No. of Teeth N/A 60 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.557 in90.36 mm | Total Length (F) N/A 0.948 in24.08 mm |
Internal ID
N/A
9947 |
155.34 |
| SBS2-1545L | $33.66 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 2 | No. of Teeth N/A 15 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.369 in34.78 mm | Total Length (F) N/A 1.168 in29.66 mm |
Internal ID
N/A
9948 |
33.66 |
| SBS2-1560L | $56.69 |
CAD
N/A
|
Gear Ratio N/A 4 | Module N/A 2 | No. of Teeth N/A 15 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.365 in34.68 mm | Total Length (F) N/A 1.218 in30.94 mm |
Internal ID
N/A
9949 |
56.69 |
| SBS2-1845L | $46.87 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 2 | No. of Teeth N/A 18 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.591 in40.42 mm | Total Length (F) N/A 1.124 in28.54 mm |
Internal ID
N/A
9950 |
46.87 |
| SBS2-2030L | $44.75 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.712 in43.49 mm | Total Length (F) N/A 0.983 in24.96 mm |
Internal ID
N/A
9951 |
44.75 |
| SBS2-2040L | $36.24 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.736 in44.1 mm | Total Length (F) N/A 1.340 in34.04 mm |
Internal ID
N/A
9952 |
36.24 |
| SBS2-3020R | $59.89 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2 | No. of Teeth N/A 30 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.416 in61.36 mm | Total Length (F) N/A 1.055 in26.8 mm |
Internal ID
N/A
9953 |
59.89 |
| SBS2-4020R | $62.40 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2 | No. of Teeth N/A 40 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (F) N/A 1.270 in32.27 mm |
Internal ID
N/A
9954 |
62.4 |
| SBS2-4515R | $89.11 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 2 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.570 in90.67 mm | Total Length (F) N/A 1.193 in30.29 mm |
Internal ID
N/A
9955 |
89.11 |
| SBS2-4518R | $104.84 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 2 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.574 in90.79 mm | Total Length (F) N/A 1.089 in27.67 mm |
Internal ID
N/A
9956 |
104.84 |
| SBS2-6015R | $224.04 |
CAD
N/A
|
Gear Ratio N/A 4 | Module N/A 2 | No. of Teeth N/A 60 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.743 in120.46 mm | Total Length (F) N/A 1.240 in31.5 mm |
Internal ID
N/A
9957 |
224.04 |
| SBS2.5-1545L | $45.56 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 2.5 | No. of Teeth N/A 15 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.707 in43.36 mm | Total Length (F) N/A 1.507 in38.27 mm |
Internal ID
N/A
9958 |
45.56 |
| SBS2.5-1560L | $58.21 |
CAD
N/A
|
Gear Ratio N/A 4 | Module N/A 2.5 | No. of Teeth N/A 15 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.739 in44.16 mm | Total Length (F) N/A 1.531 in38.9 mm |
Internal ID
N/A
9959 |
58.21 |
| SBS2.5-1836L | $55.58 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2.5 | No. of Teeth N/A 18 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.980 in50.3 mm | Total Length (F) N/A 1.341 in34.06 mm |
Internal ID
N/A
9960 |
55.58 |
| SBS2.5-1845L | $61.21 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 2.5 | No. of Teeth N/A 18 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.982 in50.35 mm | Total Length (F) N/A 1.307 in33.19 mm |
Internal ID
N/A
9961 |
61.21 |
| SBS2.5-2030L | $64.68 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2.5 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.143 in54.43 mm | Total Length (F) N/A 1.216 in30.88 mm |
Internal ID
N/A
9962 |
64.68 |
| SBS2.5-2040L | $60.41 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2.5 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.174 in55.21 mm | Total Length (F) N/A 1.717 in43.61 mm |
Internal ID
N/A
9963 |
60.41 |
| SBS2.5-3020R | $88.43 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 2.5 | No. of Teeth N/A 30 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.035 in77.09 mm | Total Length (F) N/A 1.333 in33.86 mm |
Internal ID
N/A
9964 |
88.43 |
| SBS2.5-3618R | $103.83 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2.5 | No. of Teeth N/A 36 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.594 in91.29 mm | Total Length (F) N/A 1.117 in28.38 mm |
Internal ID
N/A
9965 |
103.83 |
| SBS2.5-4020R | $111.01 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 2.5 | No. of Teeth N/A 40 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 3.987 in101.27 mm | Total Length (F) N/A 1.561 in39.65 mm |
Internal ID
N/A
9966 |
111.01 |