Spiral Bevel Gears (SBS)
Bevel Gears
Mass-produced, l ow cost si ntered products. Small and light weight.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Gear Ratio
Module
No. of Teeth
Direction of Spiral
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (F) (in)
Total Length (F) (mm)
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SBS2.5-4515R | $118.86 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 2.5 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.461 in113.32 mm | Total Length (F) N/A 1.506 in38.25 mm |
Internal ID
N/A
9967 |
118.86 |
| SBS2.5-4518R | $142.04 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 2.5 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.468 in113.49 mm | Total Length (F) N/A 1.376 in34.94 mm |
Internal ID
N/A
9968 |
142.04 |
| SBS2.5-6015R | $259.86 |
CAD
N/A
|
Gear Ratio N/A 4 | Module N/A 2.5 | No. of Teeth N/A 60 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 5.925 in150.5 mm | Total Length (F) N/A 1.562 in39.68 mm |
Internal ID
N/A
9969 |
259.86 |
| SBS3-1545L | $0.51 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 3 | No. of Teeth N/A 15 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.050 in52.08 mm | Total Length (F) N/A 1.771 in44.98 mm |
Internal ID
N/A
9970 |
0.51 |
| SBS3-1560L | $62.70 |
CAD
N/A
|
Gear Ratio N/A 4 | Module N/A 3 | No. of Teeth N/A 15 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.072 in52.64 mm | Total Length (F) N/A 1.733 in44.01 mm |
Internal ID
N/A
9971 |
62.7 |
| SBS3-1836L | $67.84 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 3 | No. of Teeth N/A 18 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.373 in60.28 mm | Total Length (F) N/A 1.567 in39.79 mm |
Internal ID
N/A
9972 |
67.84 |
| SBS3-1845L | $72.50 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 3 | No. of Teeth N/A 18 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.389 in60.69 mm | Total Length (F) N/A 1.489 in37.82 mm |
Internal ID
N/A
9973 |
72.5 |
| SBS3-2030L | $70.76 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 3 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.582 in65.58 mm | Total Length (F) N/A 1.581 in40.17 mm |
Internal ID
N/A
9974 |
70.76 |
| SBS3-2040L | $74.41 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 3 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.601 in66.07 mm | Total Length (F) N/A 1.993 in50.63 mm |
Internal ID
N/A
9975 |
74.41 |
| SBS3-3020R | $101.21 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 3 | No. of Teeth N/A 30 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.630 in92.21 mm | Total Length (F) N/A 1.391 in35.34 mm |
Internal ID
N/A
9976 |
101.21 |
| SBS3-3618R | $136.81 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 3 | No. of Teeth N/A 36 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.252 in108 mm | Outer Diameter (D) N/A 4.312 in109.53 mm | Total Length (F) N/A 1.371 in34.82 mm |
Internal ID
N/A
9977 |
136.81 |
| SBS3-4020R | $139.10 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 3 | No. of Teeth N/A 40 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.783 in121.48 mm | Total Length (F) N/A 1.802 in45.76 mm |
Internal ID
N/A
9978 |
139.1 |
| SBS3-4515R | $1.54 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 3 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.354 in135.99 mm | Total Length (F) N/A 1.598 in40.59 mm |
Internal ID
N/A
9979 |
1.54 |
| SBS3-4518R | $181.99 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 3 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.364 in136.24 mm | Total Length (F) N/A 1.640 in41.65 mm |
Internal ID
N/A
9980 |
181.99 |
| SBS3-6015R | $343.28 |
CAD
N/A
|
Gear Ratio N/A 4 | Module N/A 3 | No. of Teeth N/A 60 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.109 in180.57 mm | Total Length (F) N/A 1.874 in47.61 mm |
Internal ID
N/A
9981 |
343.28 |
| SBS4-1545L | $113.75 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 4 | No. of Teeth N/A 15 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.728 in69.3 mm | Total Length (F) N/A 2.141 in54.37 mm |
Internal ID
N/A
9982 |
113.75 |
| SBS4-1836L | $110.79 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 4 | No. of Teeth N/A 18 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 3.157 in80.19 mm | Total Length (F) N/A 2.067 in52.51 mm |
Internal ID
N/A
9983 |
110.79 |
| SBS4-1845L | $132.15 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 4 | No. of Teeth N/A 18 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 3.183 in80.86 mm | Total Length (F) N/A 1.891 in48.03 mm |
Internal ID
N/A
9984 |
132.15 |
| SBS4-2030L | $123.68 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 4 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.439 in87.34 mm | Total Length (F) N/A 1.896 in48.17 mm |
Internal ID
N/A
9985 |
123.68 |
| SBS4-2040L | $148.07 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 4 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.484 in88.5 mm | Total Length (F) N/A 2.608 in66.24 mm |
Internal ID
N/A
9986 |
148.07 |
| SBS4-3020R | $184.79 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 4 | No. of Teeth N/A 30 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.837 in122.85 mm | Total Length (F) N/A 1.870 in47.49 mm |
Internal ID
N/A
9987 |
184.79 |
| SBS4-3618R | $207.67 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 4 | No. of Teeth N/A 36 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.748 in145.99 mm | Total Length (F) N/A 1.923 in48.84 mm |
Internal ID
N/A
9988 |
207.67 |
| SBS4-4020R | $279.15 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 4 | No. of Teeth N/A 40 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.381 in162.07 mm | Total Length (F) N/A 2.114 in53.69 mm |
Internal ID
N/A
9989 |
279.15 |
| SBS4-4515R | $310.47 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 4 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B5 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.138 in181.3 mm | Total Length (F) N/A 1.993 in50.62 mm |
Internal ID
N/A
9990 |
310.47 |
| SBS4-4518R | $3.14 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 4 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.148 in181.57 mm | Total Length (F) N/A 2.007 in50.98 mm |
Internal ID
N/A
9991 |
3.14 |