Spiral Bevel Gears (SBS)
Bevel Gears
Mass-produced, l ow cost si ntered products. Small and light weight.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Gear Ratio
Module
No. of Teeth
Direction of Spiral
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (F) (in)
Total Length (F) (mm)
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SBS5-1545L | $154.64 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 5 | No. of Teeth N/A 15 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.407 in86.55 mm | Total Length (F) N/A 2.633 in66.89 mm |
Internal ID
N/A
9992 |
154.64 |
| SBS5-1845L | $193.13 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 5 | No. of Teeth N/A 18 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 4.089 in103.87 mm | Total Length (F) N/A 2.206 in56.02 mm |
Internal ID
N/A
9993 |
193.13 |
| SBS5-2030L | $199.33 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 5 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.299 in109.2 mm | Total Length (F) N/A 2.426 in61.62 mm |
Internal ID
N/A
9994 |
199.33 |
| SBS5-2040L | $212.48 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 5 | No. of Teeth N/A 20 | Direction of Spiral N/A Left Hand | Shape N/A B3 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.348 in110.45 mm | Total Length (F) N/A 2.696 in68.48 mm |
Internal ID
N/A
9995 |
212.48 |
| SBS5-3020R | $303.81 |
CAD
N/A
|
Gear Ratio N/A 1.5 | Module N/A 5 | No. of Teeth N/A 30 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.050 in153.67 mm | Total Length (F) N/A 2.287 in58.08 mm |
Internal ID
N/A
9996 |
303.81 |
| SBS5-4020R | $394.37 |
CAD
N/A
|
Gear Ratio N/A 2 | Module N/A 5 | No. of Teeth N/A 40 | Direction of Spiral N/A Right Hand | Shape N/A B5 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 7.974 in202.54 mm | Total Length (F) N/A 2.166 in55.02 mm |
Internal ID
N/A
9997 |
394.37 |
| SBS5-4515R | $422.27 |
CAD
N/A
|
Gear Ratio N/A 3 | Module N/A 5 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B5 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.858 in225 mm | Outer Diameter (D) N/A 8.922 in226.61 mm | Total Length (F) N/A 1.970 in50.05 mm |
Internal ID
N/A
9998 |
422.27 |
| SBS5-4518R | $498.97 |
CAD
N/A
|
Gear Ratio N/A 2.5 | Module N/A 5 | No. of Teeth N/A 45 | Direction of Spiral N/A Right Hand | Shape N/A B4 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.858 in225 mm | Outer Diameter (D) N/A 8.890 in225.81 mm | Total Length (F) N/A 2.280 in57.9 mm |
Internal ID
N/A
9999 |
498.97 |