CP Hardened Racks (SRCPF-H/SRCPFD-H)
CP Rack & Pinions
Ground Spur Gears with Pinions, can be directly assembled with the shaft bearing, by modifying the pinion.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRCPFD20-1000HJ | $981.22 |
CAD
N/A
|
Module N/A 6.3662 | Effective No. of Teeth N/A 50 | Shape N/A RD | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11182 |
981.22 |
| SRCPF20-1000HL | $0.00 | CAD N/A | Module N/A 6.3662 | Effective No. of Teeth N/A 50 | Shape N/A RF | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11151 |
0 |
| SRCPF20-1500HL | $0.00 | CAD N/A | Module N/A 6.3662 | Effective No. of Teeth N/A 75 | Shape N/A RF | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11153 |
0 |
| SRCPF20-2000HL | $0.00 | CAD N/A | Module N/A 6.3662 | Effective No. of Teeth N/A 102 | Shape N/A RF | Total Length Rack (A) N/A 80.315 in2040 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11155 |
0 |
| SRCPFD20-1000HLJ | $773.60 | CAD N/A | Module N/A 6.3662 | Effective No. of Teeth N/A 50 | Shape N/A RD | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11183 |
773.6 |
| SRCPFD20-1500HLJ | $1,084.30 | CAD N/A | Module N/A 6.3662 | Effective No. of Teeth N/A 75 | Shape N/A RD | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11185 |
1084.3 |
| SRCPFD20-2000HLJ | $1,385.40 | CAD N/A | Module N/A 6.3662 | Effective No. of Teeth N/A 102 | Shape N/A RD | Total Length Rack (A) N/A 80.315 in2040 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11187 |
1385.4 |
1 2