CP Metal Flexible Racks (FRCP)
CP Rack & Pinions
Thermal refined and tooth-hardened chromolyracks, excellent in abrasion resistance. Use as mating pinions for KRCPF(-H) Racks.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
Circular Pitch |
Effective Number of Teeth |
Shape |
Total Length Rack (A) |
Height (C) |
Height to Pitch Line (D) |
Width of Base (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FRCP5-2000 | $226.70 |
CAD
N/A
|
Module N/A 1.5915 | Circular Pitch N/A 5 | Effective Number of Teeth N/A 398 | Shape N/A R3 | Total Length Rack (A) N/A 78.740 in2000 mm | Height (C) N/A 0.236 in6 mm | Height to Pitch Line (D) N/A 0.174 in4.41 mm | Width of Base (F) N/A 0.669 in17 mm |
Internal ID
N/A
2742 |
226.7 |
| FRCP5-3000 | $303.19 |
CAD
N/A
|
Module N/A 1.5915 | Circular Pitch N/A 5 | Effective Number of Teeth N/A 598 | Shape N/A R3 | Total Length Rack (A) N/A 118.110 in3000 mm | Height (C) N/A 0.236 in6 mm | Height to Pitch Line (D) N/A 0.174 in4.41 mm | Width of Base (F) N/A 0.669 in17 mm |
Internal ID
N/A
2743 |
303.19 |
| FRCP5-4000 | $396.66 |
CAD
N/A
|
Module N/A 1.5915 | Circular Pitch N/A 5 | Effective Number of Teeth N/A 798 | Shape N/A R3 | Total Length Rack (A) N/A 157.480 in4000 mm | Height (C) N/A 0.236 in6 mm | Height to Pitch Line (D) N/A 0.174 in4.41 mm | Width of Base (F) N/A 0.669 in17 mm |
Internal ID
N/A
2744 |
396.66 |