CP Spur Gears (SSCP)
CP Rack & Pinions
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Circular Pitch
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSCP20-20HJ28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23745 |
0 |
| SSCP20-20HJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23746 |
0 |
| SSCP20-20HJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23747 |
0 |
| SSCP20-20HJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23748 |
0 |
| SSCP20-20HJ40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23749 |
0 |
| SSCP20-20HJ45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23750 |
0 |
| SSCP20-20HJ50 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23751 |
0 |
| SSCP20-20HJ55 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23752 |
0 |
| SSCP20-20HJ60 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23753 |
0 |
| SSCP20-20HJ65 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23754 |
0 |
| SSCP20-20J25 | $446.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23755 |
446 |
| SSCP20-20J28 | $473.70 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23756 |
473.7 |
| SSCP20-20J30 | $473.70 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23757 |
473.7 |
| SSCP20-20J32 | $476.90 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23758 |
476.9 |
| SSCP20-20J35 | $476.90 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23759 |
476.9 |
| SSCP20-20J40 | $466.40 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23760 |
466.4 |
| SSCP20-20J45 | $479.20 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23761 |
479.2 |
| SSCP20-20J50 | $479.20 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23762 |
479.2 |
| SSCP20-20J55 | $494.60 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23763 |
494.6 |
| SSCP20-20J60 | $494.60 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23764 |
494.6 |
| SSCP20-20J65 | $515.60 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.514 in140.06 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23765 |
515.6 |
| SSCP20-25HJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.767 in171.89 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23768 |
0 |
| SSCP20-25HJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.767 in171.89 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23769 |
0 |
| SSCP20-25HJ40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.767 in171.89 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23770 |
0 |
| SSCP20-25HJ45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 6.3662 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 20 | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.767 in171.89 mm | Total Length (G) N/A 3.543 in90 mm |
Internal ID
N/A
23771 |
0 |