KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > CP Rack & Pinions > CP Spur Gears (SSCP) > View Items
  1. All CategoriesAll Categories
  2. CP Rack & PinionsCP Rack & Pinions
  3. CP Spur Gears (SSCP)CP Spur Gears (SSCP)
  4. View Items

CP Spur Gears (SSCP)


Email This Page Download PDF Download PDF Printable Page
CP Spur Gears (SSCP) CP Rack & Pinions
  • SSCP - Category/Asset/SSCP---Category.jpg
  • CP Spur Gears SSCP
  • SSCP - Category/Asset/SSCP---Category.jpg
  • CP Spur Gears SSCP

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
276 - 292 of 292 | Results Per Page | View | Unit of Measure
« 11 12 
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCP20-30HJ60 $0.00 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23799
0
SSCP20-30HJ65 $0.00 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23800
0
SSCP20-30HJ70 $0.00 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23801
0
SSCP20-30HJ75 $0.00 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23802
0
SSCP20-30HJ80 $0.00 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23803
0
SSCP20-30J30 $451.20 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23804
451.2
SSCP20-30J32 $498.90 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23805
498.9
SSCP20-30J35 $492.30 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23806
492.3
SSCP20-30J40 $492.30 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23807
492.3
SSCP20-30J45 $510.90 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23808
510.9
SSCP20-30J50 $510.90 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23809
510.9
SSCP20-30J55 $526.30 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23810
526.3
SSCP20-30J60 $519.60 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23811
519.6
SSCP20-30J65 $558.50 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23812
558.5
SSCP20-30J70 $558.50 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23813
558.5
SSCP20-30J75 $563.60 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23814
563.6
SSCP20-30J80 $563.60 CAD N/A Bore Type N/A Finished Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 20 Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23815
563.6
276 - 292 of 292 | Results Per Page | View | Unit of Measure
« 11 12 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA