CP Spur Gears (SSCP)
CP Rack & Pinions
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Circular Pitch
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSCP5-20J8 | $38.80 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 20 | Shape N/A S1T | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.253 in31.83 mm | Outer Diameter (D) N/A 1.378 in35.01 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23822 |
38.8 |
| SSCP5-25 | $22.13 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1 | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23823 |
22.13 |
| SSCP5-25J10 | $49.04 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23830 |
49.04 |
| SSCP5-25J12 | $60.44 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23831 |
60.44 |
| SSCP5-25J14 | $60.44 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23832 |
60.44 |
| SSCP5-25J15 | $60.44 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23833 |
60.44 |
| SSCP5-25J16 | $60.44 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23834 |
60.44 |
| SSCP5-25J17 | $60.44 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.567 in39.79 mm | Outer Diameter (D) N/A 1.692 in42.97 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23835 |
60.44 |
| SSCP5-30 | $30.26 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1 | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23836 |
30.26 |
| SSCP5-30J10 | $55.84 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23847 |
55.84 |
| SSCP5-30J12 | $67.18 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23848 |
67.18 |
| SSCP5-30J14 | $67.18 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23849 |
67.18 |
| SSCP5-30J15 | $67.18 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23850 |
67.18 |
| SSCP5-30J16 | $67.18 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23851 |
67.18 |
| SSCP5-30J17 | $67.18 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23852 |
67.18 |
| SSCP5-30J18 | $67.18 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23853 |
67.18 |
| SSCP5-30J19 | $67.18 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23854 |
67.18 |
| SSCP5-30J20 | $67.18 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23855 |
67.18 |
| SSCP5-30J22 | $67.18 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23856 |
67.18 |
| SSCP5-40 | $37.99 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1 | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23857 |
37.99 |
| SSCP5-40J12 | $64.34 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23868 |
64.34 |
| SSCP5-40J14 | $75.68 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23869 |
75.68 |
| SSCP5-40J15 | $75.68 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23870 |
75.68 |
| SSCP5-40J16 | $75.68 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23871 |
75.68 |
| SSCP5-40J17 | $75.68 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1K | Circular Pitch N/A 5 | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
23872 |
75.68 |