KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > CP Rack & Pinions > CP Spur Gears (SSCP) > View Items
  1. All CategoriesAll Categories
  2. CP Rack & PinionsCP Rack & Pinions
  3. CP Spur Gears (SSCP)CP Spur Gears (SSCP)
  4. View Items

CP Spur Gears (SSCP)


Email This Page Download PDF Download PDF Printable Page
CP Spur Gears (SSCP) CP Rack & Pinions
  • SSCP - Category/Asset/SSCP---Category.jpg
  • CP Spur Gears SSCP
  • SSCP - Category/Asset/SSCP---Category.jpg
  • CP Spur Gears SSCP

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
151 - 175 of 292 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCP10-40HJ32 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23647
0
SSCP10-40HJ35 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23648
0
SSCP10-40HJ40 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23649
0
SSCP10-40HJ45 $0.00 CAD N/A Bore Type N/A Finished Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Circular Pitch N/A 10 Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
23650
0
SSCP15-20 $115.34 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1 Circular Pitch N/A 15 Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23660
115.34
SSCP15-20H $0.00 CAD N/A Bore Type N/A Plain Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1 Circular Pitch N/A 15 Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23661
0
SSCP15-25 $164.83 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4.7746 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 15 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.700 in119.37 mm Outer Diameter (D) N/A 5.076 in128.92 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23677
164.83
SSCP15-25H $0.00 CAD N/A Bore Type N/A Plain Module N/A 4.7746 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 15 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.700 in119.37 mm Outer Diameter (D) N/A 5.076 in128.92 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23678
0
SSCP15-30 $215.07 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 15 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23700
215.07
SSCP15-30H $0.00 CAD N/A Bore Type N/A Plain Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 15 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23701
0
SSCP15-20HJ25 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23662
0
SSCP15-20HJ28 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23663
0
SSCP15-20HJ30 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23664
0
SSCP15-20HJ32 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23665
0
SSCP15-20HJ35 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23666
0
SSCP15-20HJ40 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23667
0
SSCP15-20HJ45 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23668
0
SSCP15-20J22 $301.50 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23669
301.5
SSCP15-20J25 $320.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23670
320
SSCP15-20J28 $320.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23671
320
SSCP15-20J30 $320.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23672
320
SSCP15-20J32 $320.60 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23673
320.6
SSCP15-20J35 $341.60 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23674
341.6
SSCP15-20J40 $341.60 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23675
341.6
SSCP15-20J45 $347.70 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 20 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 3.759 in95.49 mm Outer Diameter (D) N/A 4.135 in105.04 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23676
347.7
151 - 175 of 292 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA