KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > CP Rack & Pinions > CP Spur Gears (SSCP) > View Items
  1. All CategoriesAll Categories
  2. CP Rack & PinionsCP Rack & Pinions
  3. CP Spur Gears (SSCP)CP Spur Gears (SSCP)
  4. View Items

CP Spur Gears (SSCP)


Email This Page Download PDF Download PDF Printable Page
CP Spur Gears (SSCP) CP Rack & Pinions
  • SSCP - Category/Asset/SSCP---Category.jpg
  • CP Spur Gears SSCP
  • SSCP - Category/Asset/SSCP---Category.jpg
  • CP Spur Gears SSCP

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
201 - 225 of 292 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Circular Pitch

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSCP15-30HJ40 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23706
0
SSCP15-30HJ45 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23707
0
SSCP15-30HJ50 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23708
0
SSCP15-30HJ55 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23709
0
SSCP15-30HJ60 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23710
0
SSCP15-30HJ65 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23711
0
SSCP15-30HJ70 $0.00 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23712
0
SSCP15-30J25 $403.20 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23713
403.2
SSCP15-30J28 $441.70 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23714
441.7
SSCP15-30J30 $441.70 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23715
441.7
SSCP15-30J32 $452.20 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23716
452.2
SSCP15-30J35 $452.20 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23717
452.2
SSCP15-30J40 $452.20 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23718
452.2
SSCP15-30J45 $447.60 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23719
447.6
SSCP15-30J50 $447.60 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23720
447.6
SSCP15-30J55 $459.90 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23721
459.9
SSCP15-30J60 $459.90 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23722
459.9
SSCP15-30J65 $497.10 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23723
497.1
SSCP15-30J70 $497.10 CAD N/A Bore Type N/A Finished Module N/A 4.7746 No. of Teeth N/A 30 Shape N/A S1K Circular Pitch N/A 15 Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 5.639 in143.24 mm Outer Diameter (D) N/A 6.015 in152.79 mm Total Length (G) N/A 3.031 in77 mm Internal ID N/A
23724
497.1
SSCP20-20 $207.10 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6.3662 No. of Teeth N/A 20 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.514 in140.06 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23743
207.1
SSCP20-20H $0.00 CAD N/A Bore Type N/A Plain Module N/A 6.3662 No. of Teeth N/A 20 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.514 in140.06 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23744
0
SSCP20-25 $298.13 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23766
298.13
SSCP20-25H $0.00 CAD N/A Bore Type N/A Plain Module N/A 6.3662 No. of Teeth N/A 25 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.266 in159.15 mm Outer Diameter (D) N/A 6.767 in171.89 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23767
0
SSCP20-30 $405.96 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23791
405.96
SSCP20-30H $0.00 CAD N/A Bore Type N/A Plain Module N/A 6.3662 No. of Teeth N/A 30 Shape N/A S1 Circular Pitch N/A 20 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.519 in190.99 mm Outer Diameter (D) N/A 8.020 in203.72 mm Total Length (G) N/A 3.543 in90 mm Internal ID N/A
23792
0
201 - 225 of 292 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA