CP Stainless Steel Gears (SUSCP)
CP Rack & Pinions
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Circular Pitch
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Circular Pitch |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUSCP10-20J17 | $159.20 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.757 in70.03 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30176 |
159.2 |
| SUSCP10-20J18 | $159.20 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.757 in70.03 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30177 |
159.2 |
| SUSCP10-20J19 | $159.20 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.757 in70.03 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30178 |
159.2 |
| SUSCP10-20J20 | $159.20 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.757 in70.03 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30179 |
159.2 |
| SUSCP10-20J22 | $157.49 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.757 in70.03 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30180 |
157.49 |
| SUSCP10-20J25 | $157.49 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.757 in70.03 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30181 |
157.49 |
| SUSCP10-20J28 | $157.49 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.757 in70.03 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30182 |
157.49 |
| SUSCP10-20J30 | $155.78 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 20 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.757 in70.03 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30183 |
155.78 |
| SUSCP10-25 | $158.43 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3.1831 | No. of Teeth N/A 25 | Shape N/A S1 | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.133 in79.57 mm | Outer Diameter (D) N/A 3.383 in85.94 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30184 |
158.43 |
| SUSCP10-25J20 | $187.27 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.133 in79.57 mm | Outer Diameter (D) N/A 3.383 in85.94 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30185 |
187.27 |
| SUSCP10-25J22 | $201.82 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.133 in79.57 mm | Outer Diameter (D) N/A 3.383 in85.94 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30186 |
201.82 |
| SUSCP10-25J25 | $201.82 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.133 in79.57 mm | Outer Diameter (D) N/A 3.383 in85.94 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30187 |
201.82 |
| SUSCP10-25J28 | $201.82 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.133 in79.57 mm | Outer Diameter (D) N/A 3.383 in85.94 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30188 |
201.82 |
| SUSCP10-25J30 | $201.82 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.133 in79.57 mm | Outer Diameter (D) N/A 3.383 in85.94 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30189 |
201.82 |
| SUSCP10-25J32 | $201.82 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.133 in79.57 mm | Outer Diameter (D) N/A 3.383 in85.94 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30190 |
201.82 |
| SUSCP10-25J35 | $198.01 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 25 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.133 in79.57 mm | Outer Diameter (D) N/A 3.383 in85.94 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30191 |
198.01 |
| SUSCP10-30 | $219.11 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 3.1831 | No. of Teeth N/A 30 | Shape N/A S1 | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.010 in101.86 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30192 |
219.11 |
| SUSCP10-30J20 | $252.60 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.010 in101.86 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30193 |
252.6 |
| SUSCP10-30J22 | $266.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.010 in101.86 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30194 |
266.77 |
| SUSCP10-30J25 | $266.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.010 in101.86 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30195 |
266.77 |
| SUSCP10-30J28 | $266.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.010 in101.86 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30196 |
266.77 |
| SUSCP10-30J30 | $266.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.010 in101.86 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30197 |
266.77 |
| SUSCP10-30J32 | $266.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.010 in101.86 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30198 |
266.77 |
| SUSCP10-30J35 | $262.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.010 in101.86 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30199 |
262.96 |
| SUSCP10-30J40 | $262.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 3.1831 | No. of Teeth N/A 30 | Shape N/A S1K | Circular Pitch N/A 10 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.010 in101.86 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
30200 |
262.96 |