CP Steel Racks (SRCP - SRCPF - SRCPFD - SRCPFK)
CP Rack & Pinions
This is a strong rack made of Chromoly steel, treated by carburizing. Has high-strength, high wear resistance, and enables downsizing of SR racks. J Series products are also available.
1 2
Clear
Filter
Module
Effective No. of Teeth
Shape
Total Length Rack (A) (in)
Total Length Rack (A) (mm)
Face Width (B) (in)
Face Width (B) (mm)
Height (C) (in)
Height (C) (mm)
Height To Pitch Line (D) (in)
Height To Pitch Line (D) (mm)
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRCPF15-2000 | $1,056.26 |
CAD
N/A
|
Module N/A 4.7746 | Effective No. of Teeth N/A 136 | Shape N/A RF | Total Length Rack (A) N/A 80.315 in2040 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11144 |
1056.26 |
| SRCPF15-500 | $318.69 |
CAD
N/A
|
Module N/A 4.7746 | Effective No. of Teeth N/A 33 | Shape N/A RF | Total Length Rack (A) N/A 19.488 in495 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11146 |
318.69 |
| SRCPFD15-1000 | $596.66 |
CAD
N/A
|
Module N/A 4.7746 | Effective No. of Teeth N/A 67 | Shape N/A RD | Total Length Rack (A) N/A 39.567 in1005 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11173 |
596.66 |
| SRCPFD15-1500 | $856.11 |
CAD
N/A
|
Module N/A 4.7746 | Effective No. of Teeth N/A 100 | Shape N/A RD | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11176 |
856.11 |
| SRCPFD15-2000 | $1,115.85 |
CAD
N/A
|
Module N/A 4.7746 | Effective No. of Teeth N/A 136 | Shape N/A RD | Total Length Rack (A) N/A 80.315 in2040 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11178 |
1115.85 |
| SRCPFD15-500J | $364.32 |
CAD
N/A
|
Module N/A 4.7746 | Effective No. of Teeth N/A 33 | Shape N/A RD | Total Length Rack (A) N/A 19.488 in495 mm | Face Width (B) N/A 1.969 in50 mm | Height (C) N/A 1.969 in50 mm | Height To Pitch Line (D) N/A 1.781 in45.23 mm |
Internal ID
N/A
11180 |
364.32 |
| SRCP20-100 | $103.67 |
CAD
N/A
|
Module N/A 6.3662 | Effective No. of Teeth N/A 3 | Shape N/A R1 | Total Length Rack (A) N/A 3.858 in98 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11128 |
103.67 |
| SRCPF20-1000 | $761.45 |
CAD
N/A
|
Module N/A 6.3662 | Effective No. of Teeth N/A 50 | Shape N/A RF | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11149 |
761.45 |
| SRCPF20-1500 | $1,096.88 |
CAD
N/A
|
Module N/A 6.3662 | Effective No. of Teeth N/A 75 | Shape N/A RF | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11152 |
1096.88 |
| SRCPF20-2000 | $1,430.38 |
CAD
N/A
|
Module N/A 6.3662 | Effective No. of Teeth N/A 102 | Shape N/A RF | Total Length Rack (A) N/A 80.315 in2040 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11154 |
1430.38 |
| SRCPF20-500 | $430.56 |
CAD
N/A
|
Module N/A 6.3662 | Effective No. of Teeth N/A 25 | Shape N/A RF | Total Length Rack (A) N/A 19.685 in500 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11156 |
430.56 |
| SRCPFD20-1000 | $789.14 |
CAD
N/A
|
Module N/A 6.3662 | Effective No. of Teeth N/A 50 | Shape N/A RD | Total Length Rack (A) N/A 39.370 in1000 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11181 |
789.14 |
| SRCPFD20-1500 | $1,138.02 |
CAD
N/A
|
Module N/A 6.3662 | Effective No. of Teeth N/A 75 | Shape N/A RD | Total Length Rack (A) N/A 59.055 in1500 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11184 |
1138.02 |
| SRCPFD20-2000 | $1,501.97 |
CAD
N/A
|
Module N/A 6.3662 | Effective No. of Teeth N/A 102 | Shape N/A RD | Total Length Rack (A) N/A 80.315 in2040 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11186 |
1501.97 |
| SRCPFD20-500J | $481.98 |
CAD
N/A
|
Module N/A 6.3662 | Effective No. of Teeth N/A 25 | Shape N/A RD | Total Length Rack (A) N/A 19.685 in500 mm | Face Width (B) N/A 2.362 in60 mm | Height (C) N/A 2.362 in60 mm | Height To Pitch Line (D) N/A 2.111 in53.63 mm |
Internal ID
N/A
11188 |
481.98 |
1 2