CP Thermal Refined Spur Gears (KSSCP)
CP Rack & Pinions
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
- 1.59155
- 3.1831
No. of Teeth
Shape
- S1
- S1K
- S1T
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSSCP5-30HJ14 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5750 |
0 |
| KSSCP5-30HJ15 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5751 |
0 |
| KSSCP5-30HJ16 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5752 |
0 |
| KSSCP5-30HJ17 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5753 |
0 |
| KSSCP5-30HJ18 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5754 |
0 |
| KSSCP5-30HJ19 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5755 |
0 |
| KSSCP5-30HJ20 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5756 |
0 |
| KSSCP5-30HJ22 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5757 |
0 |
| KSSCP5-30J10 | $88.40 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5758 |
88.4 |
| KSSCP5-30J12 | $98.70 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5759 |
98.7 |
| KSSCP5-30J14 | $101.50 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5760 |
101.5 |
| KSSCP5-30J15 | $101.50 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5761 |
101.5 |
| KSSCP5-30J16 | $101.50 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5762 |
101.5 |
| KSSCP5-30J17 | $101.50 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5763 |
101.5 |
| KSSCP5-30J18 | $101.50 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5764 |
101.5 |
| KSSCP5-30J19 | $101.50 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5765 |
101.5 |
| KSSCP5-30J20 | $101.50 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5766 |
101.5 |
| KSSCP5-30J22 | $101.50 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.880 in47.75 mm | Outer Diameter (D) N/A 2.005 in50.93 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5767 |
101.5 |
| KSSCP5-40HJ14 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5770 |
0 |
| KSSCP5-40HJ15 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5771 |
0 |
| KSSCP5-40HJ16 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5772 |
0 |
| KSSCP5-40HJ17 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5773 |
0 |
| KSSCP5-40HJ18 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5774 |
0 |
| KSSCP5-40HJ19 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5775 |
0 |
| KSSCP5-40HJ20 | $0.00 | CAD N/A | Module N/A 1.59155 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.506 in63.66 mm | Outer Diameter (D) N/A 2.632 in66.85 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
5776 |
0 |