KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > CP Rack & Pinions > CP Thermal Refined Spur Gears (KSSCP) > View Items
  1. All CategoriesAll Categories
  2. CP Rack & PinionsCP Rack & Pinions
  3. CP Thermal Refined Spur Gears (KSSCP)CP Thermal Refined Spur Gears (KSSCP)
  4. View Items

CP Thermal Refined Spur Gears (KSSCP)


Email This Page Download PDF Download PDF Printable Page
CP Thermal Refined Spur Gears (KSSCP) CP Rack & Pinions
  • KSSCP - Category/Asset/KSSCP---Category.jpg
  • CP Thermal Refined Spur Gears KSSCP
  • KSSCP - Category/Asset/KSSCP---Category.jpg
  • CP Thermal Refined Spur Gears KSSCP

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
126 - 142 of 142 | Results Per Page | View | Unit of Measure
« 6 
Request Information Compare Items Search by Specification
Clear Filter

Module

  • 1.59155
  • 3.1831

No. of Teeth

Shape

  • S1
  • S1K
  • S1T

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSSCP10-40HJ28 $0.00 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5710
0
KSSCP10-40HJ30 $0.00 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5711
0
KSSCP10-40HJ32 $0.00 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5712
0
KSSCP10-40HJ35 $0.00 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5713
0
KSSCP10-40HJ40 $0.00 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5714
0
KSSCP10-40HJ45 $0.00 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5715
0
KSSCP10-40HJ50 $0.00 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5716
0
KSSCP10-40J20 $215.50 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5717
215.5
KSSCP10-40J22 $229.30 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5718
229.3
KSSCP10-40J25 $229.30 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5719
229.3
KSSCP10-40J28 $229.30 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5720
229.3
KSSCP10-40J30 $229.30 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5721
229.3
KSSCP10-40J32 $229.30 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5722
229.3
KSSCP10-40J35 $229.30 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5723
229.3
KSSCP10-40J40 $229.30 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5724
229.3
KSSCP10-40J45 $229.30 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5725
229.3
KSSCP10-40J50 $224.70 CAD N/A Module N/A 3.1831 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.013 in127.32 mm Outer Diameter (D) N/A 5.263 in133.69 mm Total Length (G) N/A 1.969 in50 mm Internal ID N/A
5726
224.7
126 - 142 of 142 | Results Per Page | View | Unit of Measure
« 6 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA