Ground Helical Racks (KRHG - KRHGF - KRHGFD)
Helical Gears
Excellent products with high precision and strength, and low noise and abrasion characteristics.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Transverse Module
Effective Number of Teeth
Shape
Total Length Rack (A) (in)
Total Length Rack (A) (mm)
Face Width (B) (in)
Face Width (B) (mm)
Item # |
Sell Price |
CAD |
Transverse Module |
Effective Number of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| KRHG3-100R | $155.03 |
CAD
N/A
|
Transverse Module N/A 3 | Effective Number of Teeth N/A 8 | Shape N/A RR | Total Length Rack (A) N/A 4.016 in102 mm | Face Width (B) N/A 0.984 in25 mm |
Internal ID
N/A
4863 |
155.03 |
| KRHGF3-1000L | $934.67 |
CAD
N/A
|
Transverse Module N/A 3 | Effective Number of Teeth N/A 106 | Shape N/A RFL | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 0.984 in25 mm |
Internal ID
N/A
4872 |
934.67 |
| KRHGF3-1000R | $934.67 |
CAD
N/A
|
Transverse Module N/A 3 | Effective Number of Teeth N/A 106 | Shape N/A RFR | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 0.984 in25 mm |
Internal ID
N/A
4873 |
934.67 |
| KRHGFD3-1000LJ | $1,136.87 |
CAD
N/A
|
Transverse Module N/A 3 | Effective Number of Teeth N/A 106 | Shape N/A RDL | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 0.984 in25 mm |
Internal ID
N/A
4882 |
1136.87 |
| KRHGFD3-1000RJ | $1,136.87 |
CAD
N/A
|
Transverse Module N/A 3 | Effective Number of Teeth N/A 106 | Shape N/A RDR | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 0.984 in25 mm |
Internal ID
N/A
4883 |
1136.87 |
1 2