KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Miter Gears > Carburized & Hardened Miter Gears (MM) > View Items
  1. All CategoriesAll Categories
  2. Miter GearsMiter Gears
  3. Carburized & Hardened Miter Gears (MM)Carburized & Hardened Miter Gears (MM)
  4. View Items

Carburized & Hardened Miter Gears (MM)


Email This Page Download PDF Download PDF Printable Page
Carburized & Hardened Miter Gears (MM) Miter Gears
  • Carburized---Hardened-Miter-Gears--MM-/Asset/Carburized---Hardened-Miter-Gears--MM-.jpg
  • Carburized---Hardened-Miter-Gears--MM-/Asset/Carburized---Hardened-Miter-Gears--MM-.jpg
Cut continuously. Long length and bendable to a contour.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
51 - 75 of 138 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items
Clear Filter

Module

No. of Teeth

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MM2.5-30J22 $0.00 CAD N/A Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.092 in78.54 mm 0
MM2.5-30J25 $0.00 CAD N/A Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.092 in78.54 mm 0
MM2.5-30J28 $0.00 CAD N/A Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.092 in78.54 mm 0
MM2.5-30J30 $0.00 CAD N/A Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.092 in78.54 mm 0
MM2.5-30J32 $0.00 CAD N/A Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.092 in78.54 mm 0
MM2.5-30J35 $0.00 CAD N/A Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.092 in78.54 mm 0
MM3-20 $55.25 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm Internal ID N/A
6037
55.25
MM3-25 $72.67 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.120 in79.24 mm Internal ID N/A
6038
72.67
MM3-30 $98.60 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm Internal ID N/A
6039
98.6
MM3-20J16 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm 0
MM3-20J17 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm 0
MM3-20J18 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm 0
MM3-20J19 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm 0
MM3-20J20 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm 0
MM3-20J22 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm 0
MM3-20J25 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm 0
MM3-25J20 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.120 in79.24 mm 0
MM3-25J22 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.120 in79.24 mm 0
MM3-25J25 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.120 in79.24 mm 0
MM3-25J28 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.120 in79.24 mm 0
MM3-25J30 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.120 in79.24 mm 0
MM3-30J20 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm 0
MM3-30J22 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm 0
MM3-30J25 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm 0
MM3-30J28 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm 0
51 - 75 of 138 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA