Carburized & Hardened Miter Gears (MM)
Miter Gears
Cut continuously. Long length and bendable to a contour.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| MM4-30J35 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.947 in125.66 mm | 0 | |
| MM4-30J40 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.947 in125.66 mm | 0 | |
| MM4-30J45 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.947 in125.66 mm | 0 | |
| MM4-30J50 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.947 in125.66 mm | 0 | |
| MM4-30J55 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.947 in125.66 mm | 0 | |
| MM4-30J60 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.947 in125.66 mm | 0 | |
| MM4-30J65 | $0.00 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.947 in125.66 mm | 0 | |
| MM5-20 | $133.35 |
CAD
N/A
|
Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.215 in107.07 mm |
Internal ID
N/A
6043 |
133.35 |
| MM5-25 | $201.79 |
CAD
N/A
|
Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.200 in132.07 mm |
Internal ID
N/A
6044 |
201.79 |
| MM5-30 | $286.47 |
CAD
N/A
|
Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm |
Internal ID
N/A
6045 |
286.47 |
| MM5-20J25 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.215 in107.07 mm | 0 | |
| MM5-20J28 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.215 in107.07 mm | 0 | |
| MM5-20J30 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.215 in107.07 mm | 0 | |
| MM5-20J32 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.215 in107.07 mm | 0 | |
| MM5-20J35 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.215 in107.07 mm | 0 | |
| MM5-20J40 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.215 in107.07 mm | 0 | |
| MM5-20J45 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.215 in107.07 mm | 0 | |
| MM5-25J28 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.200 in132.07 mm | 0 | |
| MM5-25J30 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.200 in132.07 mm | 0 | |
| MM5-25J32 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.200 in132.07 mm | 0 | |
| MM5-25J35 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.200 in132.07 mm | 0 | |
| MM5-25J40 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.200 in132.07 mm | 0 | |
| MM5-25J45 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.200 in132.07 mm | 0 | |
| MM5-25J50 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.200 in132.07 mm | 0 | |
| MM5-30J28 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 |