Ground Spiral Miter Gears (SMSG)
Miter Gears
Widely applicable due to low cost and large selection of pitches and lengths.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMSG1-20L | $82.69 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.839 in21.3 mm |
Internal ID
N/A
10253 |
82.69 |
| SMSG1-20LJ6 | $96.21 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 20 | Shape N/A B3T | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.839 in21.3 mm |
Internal ID
N/A
10254 |
96.21 |
| SMSG1-20R | $82.69 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.839 in21.3 mm |
Internal ID
N/A
10255 |
82.69 |
| SMSG1-20RJ6 | $96.21 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 20 | Shape N/A B3T | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.839 in21.3 mm |
Internal ID
N/A
10256 |
96.21 |
| SMSG1-25L | $88.79 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.032 in26.22 mm |
Internal ID
N/A
10257 |
88.79 |
| SMSG1-25LJ6 | $101.72 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 25 | Shape N/A B3T | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.032 in26.22 mm |
Internal ID
N/A
10258 |
101.72 |
| SMSG1-25LJ8 | $111.23 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 25 | Shape N/A B3T | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.032 in26.22 mm |
Internal ID
N/A
10259 |
111.23 |
| SMSG1-25R | $88.79 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.032 in26.22 mm |
Internal ID
N/A
10260 |
88.79 |
| SMSG1-25RJ6 | $101.72 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 25 | Shape N/A B3T | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.032 in26.22 mm |
Internal ID
N/A
10261 |
101.72 |
| SMSG1-25RJ8 | $111.23 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 25 | Shape N/A B3T | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.032 in26.22 mm |
Internal ID
N/A
10262 |
111.23 |
| SMSG1-30L | $99.63 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.231 in31.26 mm |
Internal ID
N/A
10263 |
99.63 |
| SMSG1-30LJ10 | $127.71 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.231 in31.26 mm |
Internal ID
N/A
10264 |
127.71 |
| SMSG1-30LJ12 | $127.71 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.231 in31.26 mm |
Internal ID
N/A
10265 |
127.71 |
| SMSG1-30LJ8 | $111.55 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 30 | Shape N/A B3T | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.231 in31.26 mm |
Internal ID
N/A
10266 |
111.55 |
| SMSG1-30R | $99.63 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.231 in31.26 mm |
Internal ID
N/A
10267 |
99.63 |
| SMSG1-30RJ10 | $127.71 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.231 in31.26 mm |
Internal ID
N/A
10268 |
127.71 |
| SMSG1-30RJ12 | $127.71 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.231 in31.26 mm |
Internal ID
N/A
10269 |
127.71 |
| SMSG1-30RJ8 | $111.55 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 30 | Shape N/A B3T | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.231 in31.26 mm |
Internal ID
N/A
10270 |
111.55 |
| SMSG1.5-20L | $82.01 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.250 in31.74 mm |
Internal ID
N/A
10271 |
82.01 |
| SMSG1.5-20LJ10 | $111.44 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.250 in31.74 mm |
Internal ID
N/A
10272 |
111.44 |
| SMSG1.5-20LJ8 | $94.00 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3T | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.250 in31.74 mm |
Internal ID
N/A
10273 |
94 |
| SMSG1.5-20R | $82.01 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.250 in31.74 mm |
Internal ID
N/A
10274 |
82.01 |
| SMSG1.5-20RJ10 | $111.44 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.250 in31.74 mm |
Internal ID
N/A
10275 |
111.44 |
| SMSG1.5-20RJ8 | $94.00 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 20 | Shape N/A B3T | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.250 in31.74 mm |
Internal ID
N/A
10276 |
94 |
| SMSG1.5-25L | $83.18 |
CAD
N/A
|
Module N/A 1.5 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.548 in39.31 mm |
Internal ID
N/A
10277 |
83.18 |