Ground Spiral Miter Gears (SMSG)
Miter Gears
Widely applicable due to low cost and large selection of pitches and lengths.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMSG3.5-30LJ35 | $271.71 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10478 |
271.71 |
| SMSG3.5-30LJ40 | $267.90 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10479 |
267.9 |
| SMSG3.5-30LJ45 | $267.90 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10480 |
267.9 |
| SMSG3.5-30LJ50 | $264.09 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10481 |
264.09 |
| SMSG3.5-30R | $237.19 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10482 |
237.19 |
| SMSG3.5-30RJ25 | $256.19 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10483 |
256.19 |
| SMSG3.5-30RJ28 | $271.71 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10484 |
271.71 |
| SMSG3.5-30RJ30 | $271.71 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10485 |
271.71 |
| SMSG3.5-30RJ32 | $271.71 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10486 |
271.71 |
| SMSG3.5-30RJ35 | $271.71 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10487 |
271.71 |
| SMSG3.5-30RJ40 | $267.90 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10488 |
267.9 |
| SMSG3.5-30RJ45 | $267.90 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10489 |
267.9 |
| SMSG3.5-30RJ50 | $264.09 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10490 |
264.09 |
| SMSG4-20L | $178.39 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.342 in84.88 mm |
Internal ID
N/A
10491 |
178.39 |
| SMSG4-20LJ20 | $194.23 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.342 in84.88 mm |
Internal ID
N/A
10492 |
194.23 |
| SMSG4-20LJ22 | $209.28 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.342 in84.88 mm |
Internal ID
N/A
10493 |
209.28 |
| SMSG4-20LJ25 | $209.28 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.342 in84.88 mm |
Internal ID
N/A
10494 |
209.28 |
| SMSG4-20LJ28 | $209.28 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.342 in84.88 mm |
Internal ID
N/A
10495 |
209.28 |
| SMSG4-20LJ30 | $209.28 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.342 in84.88 mm |
Internal ID
N/A
10496 |
209.28 |
| SMSG4-20LJ32 | $207.57 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.342 in84.88 mm |
Internal ID
N/A
10497 |
207.57 |
| SMSG4-20LJ35 | $207.57 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.342 in84.88 mm |
Internal ID
N/A
10498 |
207.57 |
| SMSG4-20R | $178.39 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.342 in84.88 mm |
Internal ID
N/A
10499 |
178.39 |
| SMSG4-20RJ20 | $194.23 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.342 in84.88 mm |
Internal ID
N/A
10500 |
194.23 |
| SMSG4-20RJ22 | $209.28 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.342 in84.88 mm |
Internal ID
N/A
10501 |
209.28 |
| SMSG4-20RJ25 | $209.28 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.342 in84.88 mm |
Internal ID
N/A
10502 |
209.28 |