Ground Spiral Miter Gears (SMSG)
Miter Gears
Widely applicable due to low cost and large selection of pitches and lengths.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMSG2-20L | $83.87 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.669 in42.4 mm |
Internal ID
N/A
10303 |
83.87 |
| SMSG2-20LJ12 | $103.15 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.669 in42.4 mm |
Internal ID
N/A
10304 |
103.15 |
| SMSG2-20LJ14 | $114.49 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.669 in42.4 mm |
Internal ID
N/A
10305 |
114.49 |
| SMSG2-20LJ15 | $114.49 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.669 in42.4 mm |
Internal ID
N/A
10306 |
114.49 |
| SMSG2-20LJ16 | $114.49 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.669 in42.4 mm |
Internal ID
N/A
10307 |
114.49 |
| SMSG2-20R | $83.87 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.669 in42.4 mm |
Internal ID
N/A
10308 |
83.87 |
| SMSG2-20RJ12 | $103.15 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.669 in42.4 mm |
Internal ID
N/A
10309 |
103.15 |
| SMSG2-20RJ14 | $114.49 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.669 in42.4 mm |
Internal ID
N/A
10310 |
114.49 |
| SMSG2-20RJ15 | $114.49 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.669 in42.4 mm |
Internal ID
N/A
10311 |
114.49 |
| SMSG2-20RJ16 | $114.49 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.669 in42.4 mm |
Internal ID
N/A
10312 |
114.49 |
| SMSG2-25L | $86.81 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10313 |
86.81 |
| SMSG2-25LJ12 | $105.34 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10314 |
105.34 |
| SMSG2-25LJ14 | $116.65 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10315 |
116.65 |
| SMSG2-25LJ15 | $116.65 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10316 |
116.65 |
| SMSG2-25LJ16 | $116.65 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10317 |
116.65 |
| SMSG2-25LJ17 | $116.65 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10318 |
116.65 |
| SMSG2-25LJ18 | $116.65 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10319 |
116.65 |
| SMSG2-25LJ19 | $116.65 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10320 |
116.65 |
| SMSG2-25R | $86.81 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10321 |
86.81 |
| SMSG2-25RJ12 | $105.34 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10322 |
105.34 |
| SMSG2-25RJ14 | $116.65 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10323 |
116.65 |
| SMSG2-25RJ15 | $116.65 | CAD N/A | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10324 |
116.65 |
| SMSG2-25RJ16 | $116.65 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10325 |
116.65 |
| SMSG2-25RJ17 | $116.65 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10326 |
116.65 |
| SMSG2-25RJ18 | $116.65 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.063 in52.4 mm |
Internal ID
N/A
10327 |
116.65 |