KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Miter Gears > Ground Spiral Miter Gears (SMSG) > View Items
  1. All CategoriesAll Categories
  2. Miter GearsMiter Gears
  3. Ground Spiral Miter Gears (SMSG)Ground Spiral Miter Gears (SMSG)
  4. View Items

Ground Spiral Miter Gears (SMSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spiral Miter Gears (SMSG) Miter Gears
  • Ground-Spiral-Miter-Gears--SMSG-/Asset/Ground-Spiral-Miter-Gears--SMSG-.png
  • Ground-Spiral-Miter-Gears--SMSG-_Dim
  • Ground-Spiral-Miter-Gears--SMSG-/Asset/Ground-Spiral-Miter-Gears--SMSG-.png
  • Ground-Spiral-Miter-Gears--SMSG-_Dim
Widely applicable due to low cost and large selection of pitches and lengths.
76 - 100 of 332 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMSG2-25RJ19 $116.65 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.063 in52.4 mm Internal ID N/A
10328
116.65
SMSG2-30L $115.24 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10329
115.24
SMSG2-30LJ12 $130.16 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10330
130.16
SMSG2-30LJ14 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10331
141.51
SMSG2-30LJ15 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10332
141.51
SMSG2-30LJ16 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10333
141.51
SMSG2-30LJ17 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10334
141.51
SMSG2-30LJ18 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10335
141.51
SMSG2-30LJ19 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10336
141.51
SMSG2-30LJ20 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10337
141.51
SMSG2-30LJ22 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10338
141.51
SMSG2-30LJ25 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10339
141.51
SMSG2-30R $115.24 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10340
115.24
SMSG2-30RJ12 $130.16 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10341
130.16
SMSG2-30RJ14 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10342
141.51
SMSG2-30RJ15 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10343
141.51
SMSG2-30RJ16 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10344
141.51
SMSG2-30RJ17 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10345
141.51
SMSG2-30RJ18 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10346
141.51
SMSG2-30RJ19 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10347
141.51
SMSG2-30RJ20 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10348
141.51
SMSG2-30RJ22 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10349
141.51
SMSG2-30RJ25 $141.51 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.457 in62.42 mm Internal ID N/A
10350
141.51
SMSG2.5-20L $112.87 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10351
112.87
SMSG2.5-20LJ14 $128.56 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10352
128.56
76 - 100 of 332 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA