KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Miter Gears > Ground Spiral Miter Gears (SMSG) > View Items
  1. All CategoriesAll Categories
  2. Miter GearsMiter Gears
  3. Ground Spiral Miter Gears (SMSG)Ground Spiral Miter Gears (SMSG)
  4. View Items

Ground Spiral Miter Gears (SMSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spiral Miter Gears (SMSG) Miter Gears
  • Ground-Spiral-Miter-Gears--SMSG-/Asset/Ground-Spiral-Miter-Gears--SMSG-.png
  • Ground-Spiral-Miter-Gears--SMSG-_Dim
  • Ground-Spiral-Miter-Gears--SMSG-/Asset/Ground-Spiral-Miter-Gears--SMSG-.png
  • Ground-Spiral-Miter-Gears--SMSG-_Dim
Widely applicable due to low cost and large selection of pitches and lengths.
101 - 125 of 332 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMSG2.5-20LJ15 $140.98 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10353
140.98
SMSG2.5-20LJ16 $140.98 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10354
140.98
SMSG2.5-20LJ17 $140.98 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10355
140.98
SMSG2.5-20LJ18 $140.98 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10356
140.98
SMSG2.5-20LJ19 $140.98 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10357
140.98
SMSG2.5-20LJ20 $140.98 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10358
140.98
SMSG2.5-20R $112.87 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10359
112.87
SMSG2.5-20RJ14 $128.56 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10360
128.56
SMSG2.5-20RJ15 $140.98 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10361
140.98
SMSG2.5-20RJ16 $140.98 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10362
140.98
SMSG2.5-20RJ17 $140.98 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10363
140.98
SMSG2.5-20RJ18 $140.98 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10364
140.98
SMSG2.5-20RJ19 $140.98 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10365
140.98
SMSG2.5-20RJ20 $140.98 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.084 in52.94 mm Internal ID N/A
10366
140.98
SMSG2.5-25L $130.57 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10367
130.57
SMSG2.5-25LJ16 $143.93 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10368
143.93
SMSG2.5-25LJ17 $156.60 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10369
156.6
SMSG2.5-25LJ18 $156.60 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10370
156.6
SMSG2.5-25LJ19 $156.60 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10371
156.6
SMSG2.5-25LJ20 $156.60 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10372
156.6
SMSG2.5-25LJ22 $156.60 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10373
156.6
SMSG2.5-25LJ25 $156.60 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10374
156.6
SMSG2.5-25R $130.57 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10375
130.57
SMSG2.5-25RJ16 $143.93 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10376
143.93
SMSG2.5-25RJ17 $156.60 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10377
156.6
101 - 125 of 332 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA