KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Miter Gears > Ground Spiral Miter Gears (SMSG) > View Items
  1. All CategoriesAll Categories
  2. Miter GearsMiter Gears
  3. Ground Spiral Miter Gears (SMSG)Ground Spiral Miter Gears (SMSG)
  4. View Items

Ground Spiral Miter Gears (SMSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spiral Miter Gears (SMSG) Miter Gears
  • Ground-Spiral-Miter-Gears--SMSG-/Asset/Ground-Spiral-Miter-Gears--SMSG-.png
  • Ground-Spiral-Miter-Gears--SMSG-_Dim
  • Ground-Spiral-Miter-Gears--SMSG-/Asset/Ground-Spiral-Miter-Gears--SMSG-.png
  • Ground-Spiral-Miter-Gears--SMSG-_Dim
Widely applicable due to low cost and large selection of pitches and lengths.
126 - 150 of 332 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMSG2.5-25RJ18 $156.60 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10378
156.6
SMSG2.5-25RJ19 $156.60 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10379
156.6
SMSG2.5-25RJ20 $156.60 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10380
156.6
SMSG2.5-25RJ22 $156.60 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10381
156.6
SMSG2.5-25RJ25 $156.60 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.580 in65.54 mm Internal ID N/A
10382
156.6
SMSG2.5-30L $151.66 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10383
151.66
SMSG2.5-30LJ16 $166.95 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10384
166.95
SMSG2.5-30LJ17 $179.96 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10385
179.96
SMSG2.5-30LJ18 $179.96 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10386
179.96
SMSG2.5-30LJ19 $179.96 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10387
179.96
SMSG2.5-30LJ20 $179.96 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10388
179.96
SMSG2.5-30LJ22 $179.96 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10389
179.96
SMSG2.5-30LJ25 $178.25 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10390
178.25
SMSG2.5-30LJ28 $178.25 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10391
178.25
SMSG2.5-30LJ30 $178.25 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10392
178.25
SMSG2.5-30LJ32 $178.25 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10393
178.25
SMSG2.5-30LJ35 $176.53 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10394
176.53
SMSG2.5-30R $151.66 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10395
151.66
SMSG2.5-30RJ16 $166.95 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10396
166.95
SMSG2.5-30RJ17 $179.96 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10397
179.96
SMSG2.5-30RJ18 $179.96 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10398
179.96
SMSG2.5-30RJ19 $179.96 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10399
179.96
SMSG2.5-30RJ20 $179.96 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10400
179.96
SMSG2.5-30RJ22 $179.96 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10401
179.96
SMSG2.5-30RJ25 $178.25 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.072 in78.04 mm Internal ID N/A
10402
178.25
126 - 150 of 332 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA