Ground Spiral Miter Gears (SMSG)
Miter Gears
Widely applicable due to low cost and large selection of pitches and lengths.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMSG3.5-20LJ28 | $188.37 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.932 in74.47 mm |
Internal ID
N/A
10453 |
188.37 |
| SMSG3.5-20LJ30 | $186.66 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.932 in74.47 mm |
Internal ID
N/A
10454 |
186.66 |
| SMSG3.5-20R | $158.88 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.932 in74.47 mm |
Internal ID
N/A
10455 |
158.88 |
| SMSG3.5-20RJ20 | $174.88 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.932 in74.47 mm |
Internal ID
N/A
10456 |
174.88 |
| SMSG3.5-20RJ22 | $188.37 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.932 in74.47 mm |
Internal ID
N/A
10457 |
188.37 |
| SMSG3.5-20RJ25 | $188.37 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.932 in74.47 mm |
Internal ID
N/A
10458 |
188.37 |
| SMSG3.5-20RJ28 | $188.37 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.932 in74.47 mm |
Internal ID
N/A
10459 |
188.37 |
| SMSG3.5-20RJ30 | $186.66 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.932 in74.47 mm |
Internal ID
N/A
10460 |
186.66 |
| SMSG3.5-25L | $188.11 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
10461 |
188.11 |
| SMSG3.5-25LJ25 | $203.40 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
10462 |
203.4 |
| SMSG3.5-25LJ28 | $218.47 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
10463 |
218.47 |
| SMSG3.5-25LJ30 | $218.47 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
10464 |
218.47 |
| SMSG3.5-25LJ32 | $218.47 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
10465 |
218.47 |
| SMSG3.5-25LJ35 | $216.76 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
10466 |
216.76 |
| SMSG3.5-25R | $188.11 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
10467 |
188.11 |
| SMSG3.5-25RJ25 | $203.40 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
10468 |
203.4 |
| SMSG3.5-25RJ28 | $218.47 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
10469 |
218.47 |
| SMSG3.5-25RJ30 | $218.47 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
10470 |
218.47 |
| SMSG3.5-25RJ32 | $218.47 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
10471 |
218.47 |
| SMSG3.5-25RJ35 | $216.76 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
10472 |
216.76 |
| SMSG3.5-30L | $237.19 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10473 |
237.19 |
| SMSG3.5-30LJ25 | $256.19 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10474 |
256.19 |
| SMSG3.5-30LJ28 | $271.71 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10475 |
271.71 |
| SMSG3.5-30LJ30 | $271.71 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10476 |
271.71 |
| SMSG3.5-30LJ32 | $271.71 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
10477 |
271.71 |