Spiral Miter Gears (SMS)
Miter Gears
Suitable for food machinery due to SUS304 material’s rust-resistant quality.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMS5-20LJ40 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.169 in105.9 mm | 0 | |
| SMS5-20LJ45 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.169 in105.9 mm | 0 | |
| SMS5-20RJ28 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.169 in105.9 mm | 0 | |
| SMS5-20RJ30 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.169 in105.9 mm | 0 | |
| SMS5-20RJ32 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.169 in105.9 mm | 0 | |
| SMS5-20RJ35 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.169 in105.9 mm | 0 | |
| SMS5-20RJ40 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.169 in105.9 mm | 0 | |
| SMS5-20RJ45 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.169 in105.9 mm | 0 | |
| SMS5-25LJ30 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.152 in130.86 mm | 0 | |
| SMS5-25LJ32 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.152 in130.86 mm | 0 | |
| SMS5-25LJ35 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.152 in130.86 mm | 0 | |
| SMS5-25LJ40 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.152 in130.86 mm | 0 | |
| SMS5-25LJ45 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.152 in130.86 mm | 0 | |
| SMS5-25LJ50 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.152 in130.86 mm | 0 | |
| SMS5-25RJ30 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.152 in130.86 mm | 0 | |
| SMS5-25RJ32 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.152 in130.86 mm | 0 | |
| SMS5-25RJ35 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.152 in130.86 mm | 0 | |
| SMS5-25RJ40 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.152 in130.86 mm | 0 | |
| SMS5-25RJ45 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.152 in130.86 mm | 0 | |
| SMS5-25RJ50 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.152 in130.86 mm | 0 | |
| SMS5-30LJ30 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30LJ32 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30LJ35 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30LJ40 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 | |
| SMS5-30LJ45 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.138 in155.9 mm | 0 |