Spiral Miter Gears (SMS)
Miter Gears
Suitable for food machinery due to SUS304 material’s rust-resistant quality.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMS8-20RJ45 | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.691 in169.94 mm | 0 | |
| SMS8-20RJ50 | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.691 in169.94 mm | 0 | |
| SMS8-20RJ55 | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.691 in169.94 mm | 0 | |
| SMS8-20RJ60 | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.691 in169.94 mm | 0 | |
| SMS8-20RJ65 | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.691 in169.94 mm | 0 | |
| SMS8-20RJ70 | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.691 in169.94 mm | 0 | |
| SMS8-20RJ75 | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.691 in169.94 mm | 0 | |
| SMS8-20RJ80 | $0.00 | CAD N/A | Module N/A 8 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.691 in169.94 mm | 0 |