Spiral Miter Gears (SMS)
Miter Gears
Suitable for food machinery due to SUS304 material’s rust-resistant quality.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMS2.5-30R | $77.86 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
10222 |
77.86 |
| SMS2.5-20LJ15 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.084 in52.94 mm | 0 | |
| SMS2.5-20LJ16 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.084 in52.94 mm | 0 | |
| SMS2.5-20LJ17 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.084 in52.94 mm | 0 | |
| SMS2.5-20LJ18 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.084 in52.94 mm | 0 | |
| SMS2.5-20LJ19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.084 in52.94 mm | 0 | |
| SMS2.5-20LJ20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.084 in52.94 mm | 0 | |
| SMS2.5-20RJ15 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.084 in52.94 mm | 0 | |
| SMS2.5-20RJ16 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.084 in52.94 mm | 0 | |
| SMS2.5-20RJ17 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.084 in52.94 mm | 0 | |
| SMS2.5-20RJ18 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.084 in52.94 mm | 0 | |
| SMS2.5-20RJ19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.084 in52.94 mm | 0 | |
| SMS2.5-20RJ20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.084 in52.94 mm | 0 | |
| SMS2.5-25LJ17 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm | 0 | |
| SMS2.5-25LJ18 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm | 0 | |
| SMS2.5-25LJ19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm | 0 | |
| SMS2.5-25LJ20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm | 0 | |
| SMS2.5-25LJ22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm | 0 | |
| SMS2.5-25LJ25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm | 0 | |
| SMS2.5-25RJ17 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm | 0 | |
| SMS2.5-25RJ18 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm | 0 | |
| SMS2.5-25RJ19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm | 0 | |
| SMS2.5-25RJ20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm | 0 | |
| SMS2.5-25RJ22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm | 0 | |
| SMS2.5-25RJ25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm | 0 |