KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Miter Gears > Spiral Miter Gears (SMS) > View Items
  1. All CategoriesAll Categories
  2. Miter GearsMiter Gears
  3. Spiral Miter Gears (SMS)Spiral Miter Gears (SMS)
  4. View Items

Spiral Miter Gears (SMS)


Email This Page Download PDF Download PDF Printable Page
Spiral Miter Gears (SMS) Miter Gears
  • Spiral-Miter-Gears--SMS-/Asset/Spiral-Miter-Gears--SMS-.png
  • Spiral-Miter-Gears--SMS-_Dim
  • Spiral-Miter-Gears--SMS-/Asset/Spiral-Miter-Gears--SMS-.png
  • Spiral-Miter-Gears--SMS-_Dim
Suitable for food machinery due to SUS304 material’s rust-resistant quality.
126 - 150 of 358 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SMS3-30R $103.94 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm Internal ID N/A
10228
103.94
SMS3-20LJ17 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.509 in63.72 mm 0
SMS3-20LJ18 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.509 in63.72 mm 0
SMS3-20LJ19 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.509 in63.72 mm 0
SMS3-20LJ20 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.509 in63.72 mm 0
SMS3-20LJ22 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.509 in63.72 mm 0
SMS3-20RJ17 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.509 in63.72 mm 0
SMS3-20RJ18 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.509 in63.72 mm 0
SMS3-20RJ19 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.509 in63.72 mm 0
SMS3-20RJ20 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.509 in63.72 mm 0
SMS3-20RJ22 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.509 in63.72 mm 0
SMS3-25LJ22 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.101 in78.77 mm 0
SMS3-25LJ25 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.101 in78.77 mm 0
SMS3-25LJ28 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.101 in78.77 mm 0
SMS3-25RJ22 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.101 in78.77 mm 0
SMS3-25RJ25 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.101 in78.77 mm 0
SMS3-25RJ28 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.101 in78.77 mm 0
SMS3-30LJ22 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm 0
SMS3-30LJ25 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm 0
SMS3-30LJ28 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm 0
SMS3-30LJ30 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm 0
SMS3-30LJ32 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm 0
SMS3-30LJ35 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm 0
SMS3-30LJ40 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm 0
SMS3-30RJ22 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.685 in93.61 mm 0
126 - 150 of 358 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA