Steel Miter Gears (SM)
Miter Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SM1-20 | $13.27 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.843 in21.41 mm |
Internal ID
N/A
10108 |
13.27 |
| SM1-25 | $16.31 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.040 in26.41 mm |
Internal ID
N/A
10109 |
16.31 |
| SM1-30 | $18.66 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.237 in31.41 mm |
Internal ID
N/A
10110 |
18.66 |
| SM1-20H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.843 in21.41 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1-20J6 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 20 | Shape N/A B2K | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.843 in21.41 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1-25H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.040 in26.41 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1-25J6 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 25 | Shape N/A B2K | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.040 in26.41 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1-30H | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.237 in31.41 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1-30J10 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.237 in31.41 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1-30J12 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.237 in31.41 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1-30J8 | $0.00 | CAD N/A | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A B2K | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.237 in31.41 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1.25-20 | $15.33 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.054 in26.77 mm |
Internal ID
N/A
10111 |
15.33 |
| SM1.25-25 | $18.57 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.230 in31.25 mm | Outer Diameter (D) N/A 1.300 in33.02 mm |
Internal ID
N/A
10112 |
18.57 |
| SM1.25-30 | $23.87 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.546 in39.27 mm |
Internal ID
N/A
10113 |
23.87 |
| SM1.25-20H | $0.00 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.054 in26.77 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1.25-20J8 | $0.00 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 20 | Shape N/A B2K | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.054 in26.77 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1.25-25H | $0.00 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.230 in31.25 mm | Outer Diameter (D) N/A 1.300 in33.02 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1.25-25J10 | $0.00 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.230 in31.25 mm | Outer Diameter (D) N/A 1.300 in33.02 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1.25-25J12 | $0.00 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.230 in31.25 mm | Outer Diameter (D) N/A 1.300 in33.02 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1.25-25J8 | $0.00 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 25 | Shape N/A B2K | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.230 in31.25 mm | Outer Diameter (D) N/A 1.300 in33.02 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1.25-30H | $0.00 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.546 in39.27 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1.25-30J10 | $0.00 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.546 in39.27 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1.25-30J12 | $0.00 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.546 in39.27 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1.25-30J14 | $0.00 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.546 in39.27 mm |
Sell Price 1 Value
N/A
{0}USD |
|
| SM1.25-30J15 | $0.00 | CAD N/A | Module N/A 1.25 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.546 in39.27 mm |
Sell Price 1 Value
N/A
{0}USD |