Steel Miter Gears (SM)
Miter Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SM5-30J28 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 | |
| SM5-30J30 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 | |
| SM5-30J32 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 | |
| SM5-30J35 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 | |
| SM5-30J40 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 | |
| SM5-30J45 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 | |
| SM5-30J50 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 | |
| SM5-30J55 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 | |
| SM5-30J60 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 | |
| SM5-30J65 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 | |
| SM5-30J70 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 | |
| SM5-30J75 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 | |
| SM5-30J80 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 | |
| SM5-30J85 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm | 0 | |
| SM6-20 | $155.60 |
CAD
N/A
|
Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.058 in128.48 mm |
Internal ID
N/A
10140 |
155.6 |
| SM6-25 | $233.24 |
CAD
N/A
|
Module N/A 6 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.239 in158.48 mm |
Internal ID
N/A
10141 |
233.24 |
| SM6-20H | $0.00 | CAD N/A | Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.058 in128.48 mm | 0 | |
| SM6-20J28 | $0.00 | CAD N/A | Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.058 in128.48 mm | 0 | |
| SM6-20J30 | $0.00 | CAD N/A | Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.058 in128.48 mm | 0 | |
| SM6-20J32 | $0.00 | CAD N/A | Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.058 in128.48 mm | 0 | |
| SM6-20J35 | $0.00 | CAD N/A | Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.058 in128.48 mm | 0 | |
| SM6-20J40 | $0.00 | CAD N/A | Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.058 in128.48 mm | 0 | |
| SM6-20J45 | $0.00 | CAD N/A | Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.058 in128.48 mm | 0 | |
| SM6-20J50 | $0.00 | CAD N/A | Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.058 in128.48 mm | 0 | |
| SM6-20J55 | $0.00 | CAD N/A | Module N/A 6 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.058 in128.48 mm | 0 |