KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Miter Gears > Steel Miter Gears (SM) > View Items
  1. All CategoriesAll Categories
  2. Miter GearsMiter Gears
  3. Steel Miter Gears (SM)Steel Miter Gears (SM)
  4. View Items

Steel Miter Gears (SM)


Email This Page Download PDF Download PDF Printable Page
Steel Miter Gears (SM) Miter Gears
  • Steel-Miter-Gears--SM-/Asset/Steel-Miter-Gears--SM-.jpg
  • Steel-Miter-Gears--SM-_Dim
  • Steel Miter Gears (SM) - J Series
  • Steel-Miter-Gears--SM-/Asset/Steel-Miter-Gears--SM-.jpg
  • Steel-Miter-Gears--SM-_Dim
  • Steel Miter Gears (SM) - J Series

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
51 - 75 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SM2-30 $35.76 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.474 in62.83 mm Internal ID N/A
10120
35.76
SM2-16H $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 16 Shape N/A B2 Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.371 in34.83 mm 0
SM2-16J10 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 16 Shape N/A B3T Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.371 in34.83 mm 0
SM2-16J12 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 16 Shape N/A B3T Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.371 in34.83 mm 0
SM2-20H $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.686 in42.83 mm 0
SM2-20J12 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.686 in42.83 mm 0
SM2-20J14 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.686 in42.83 mm 0
SM2-20J15 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.686 in42.83 mm 0
SM2-20J16 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.686 in42.83 mm 0
SM2-25H $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.080 in52.83 mm 0
SM2-25J12 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.080 in52.83 mm 0
SM2-25J14 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.080 in52.83 mm 0
SM2-25J15 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.080 in52.83 mm 0
SM2-25J16 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.080 in52.83 mm 0
SM2-25J17 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.080 in52.83 mm 0
SM2-25J18 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.080 in52.83 mm 0
SM2-25J19 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.080 in52.83 mm 0
SM2-30H $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.474 in62.83 mm 0
SM2-30J12 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.474 in62.83 mm 0
SM2-30J14 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.474 in62.83 mm 0
SM2-30J15 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.474 in62.83 mm 0
SM2-30J16 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.474 in62.83 mm 0
SM2-30J17 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.474 in62.83 mm 0
SM2-30J18 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.474 in62.83 mm 0
SM2-30J19 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.474 in62.83 mm 0
51 - 75 of 276 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA