Steel Miter Gears (SM)
Miter Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SM2.5-25J19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.600 in66.04 mm | 0 | |
| SM2.5-25J20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.600 in66.04 mm | 0 | |
| SM2.5-25J22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.600 in66.04 mm | 0 | |
| SM2.5-25J25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.600 in66.04 mm | 0 | |
| SM2.5-30H | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.092 in78.54 mm | 0 | |
| SM2.5-30J16 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.092 in78.54 mm | 0 | |
| SM2.5-30J17 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.092 in78.54 mm | 0 | |
| SM2.5-30J18 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.092 in78.54 mm | 0 | |
| SM2.5-30J19 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.092 in78.54 mm | 0 | |
| SM2.5-30J20 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.092 in78.54 mm | 0 | |
| SM2.5-30J22 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.092 in78.54 mm | 0 | |
| SM2.5-30J25 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.092 in78.54 mm | 0 | |
| SM2.5-30J28 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.092 in78.54 mm | 0 | |
| SM2.5-30J30 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.092 in78.54 mm | 0 | |
| SM2.5-30J32 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.092 in78.54 mm | 0 | |
| SM2.5-30J35 | $0.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.092 in78.54 mm | 0 | |
| SM3-16 | $25.99 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 16 | Shape N/A B2 | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.057 in52.24 mm |
Internal ID
N/A
10125 |
25.99 |
| SM3-20 | $39.30 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.529 in64.24 mm |
Internal ID
N/A
10126 |
39.3 |
| SM3-25 | $50.24 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B3 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.120 in79.24 mm |
Internal ID
N/A
10127 |
50.24 |
| SM3-30 | $70.80 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 30 | Shape N/A B3 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.710 in94.24 mm |
Internal ID
N/A
10128 |
70.8 |
| SM3-16H | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 16 | Shape N/A B2 | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.057 in52.24 mm | 0 | |
| SM3-16J14 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 16 | Shape N/A B3T | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.057 in52.24 mm | 0 | |
| SM3-16J15 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 16 | Shape N/A B3T | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.057 in52.24 mm | 0 | |
| SM3-16J16 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 16 | Shape N/A B3T | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.057 in52.24 mm | 0 | |
| SM3-16J17 | $0.00 | CAD N/A | Module N/A 3 | No. of Teeth N/A 16 | Shape N/A B3T | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.057 in52.24 mm | 0 |