KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Miter Gears > Steel Miter Gears (SM) > View Items
  1. All CategoriesAll Categories
  2. Miter GearsMiter Gears
  3. Steel Miter Gears (SM)Steel Miter Gears (SM)
  4. View Items

Steel Miter Gears (SM)


Email This Page Download PDF Download PDF Printable Page
Steel Miter Gears (SM) Miter Gears
  • Steel-Miter-Gears--SM-/Asset/Steel-Miter-Gears--SM-.jpg
  • Steel-Miter-Gears--SM-_Dim
  • Steel Miter Gears (SM) - J Series
  • Steel-Miter-Gears--SM-/Asset/Steel-Miter-Gears--SM-.jpg
  • Steel-Miter-Gears--SM-_Dim
  • Steel Miter Gears (SM) - J Series

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
126 - 150 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

SM3-16J18 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 16 Shape N/A B3T Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.057 in52.24 mm 0
SM3-16J19 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 16 Shape N/A B3T Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.057 in52.24 mm 0
SM3-16J20 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 16 Shape N/A B3T Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.057 in52.24 mm 0
SM3-20H $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm 0
SM3-20J16 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm 0
SM3-20J17 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm 0
SM3-20J18 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm 0
SM3-20J19 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm 0
SM3-20J20 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm 0
SM3-20J22 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 20 Shape N/A B3K Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.529 in64.24 mm 0
SM3-25H $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.120 in79.24 mm 0
SM3-25J20 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.120 in79.24 mm 0
SM3-25J22 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.120 in79.24 mm 0
SM3-25J25 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.120 in79.24 mm 0
SM3-25J28 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 25 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.120 in79.24 mm 0
SM3-30H $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm 0
SM3-30J20 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm 0
SM3-30J22 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm 0
SM3-30J25 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm 0
SM3-30J28 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm 0
SM3-30J30 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm 0
SM3-30J32 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm 0
SM3-30J35 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm 0
SM3-30J40 $0.00 CAD N/A Module N/A 3 No. of Teeth N/A 30 Shape N/A B3K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.710 in94.24 mm 0
SM3.5-20 $51.72 CAD N/A CAD Icon (for items table) Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B3 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.951 in74.95 mm Internal ID N/A
10129
51.72
126 - 150 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA