KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Other Products > Gear Couplings Inner hubs(GC) > View Items
  1. All CategoriesAll Categories
  2. Other ProductsOther Products
  3. Gear Couplings Inner hubs(GC)Gear Couplings Inner hubs(GC)
  4. View Items

Gear Couplings Inner hubs(GC)


Email This Page Download PDF Download PDF Printable Page
Gear Couplings Inner hubs(GC) Other Products
  • Gear-Couplings-Inner-hubs-GC-/Asset/Gear-Couplings-Inner-hubs-GC-.jpg
  • Gear-Couplings-Inner-hubs-GC-_Dim
  • Gear-Couplings-Inner-hubs-GC-/Asset/Gear-Couplings-Inner-hubs-GC-.jpg
  • Gear-Couplings-Inner-hubs-GC-_Dim
Economical, commonly used worms that have broad utility. Ready-to-use finished products from the J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2 
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of teeth

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

GC-0 $0.00 CAD N/A Bore Type N/A Module N/A No. of teeth N/A Bore (A) N/A Pitch Diameter (C) N/A Internal ID N/A
2745
0
GC1-12S $46.04 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of teeth N/A 25 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Internal ID N/A
2747
46.04
GC1-20 $52.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 25 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.969 in50 mm Internal ID N/A
2758
52.41
GC1-22 $52.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 25 Bore (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 1.969 in50 mm Internal ID N/A
2759
52.23
GC1-25 $51.96 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 25 Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 1.969 in50 mm Internal ID N/A
2760
51.96
GC2-20S $89.63 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of teeth N/A 40 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Internal ID N/A
2762
89.63
GC2-30 $97.06 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 40 Bore (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.150 in80 mm Internal ID N/A
2771
97.06
GC2-32 $96.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 40 Bore (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.150 in80 mm Internal ID N/A
2772
96.61
GC2-35 $96.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 40 Bore (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.150 in80 mm Internal ID N/A
2773
96.07
GC2-40 $94.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of teeth N/A 40 Bore (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.150 in80 mm Internal ID N/A
2774
94.9
GC1-12SJ12 $320.40 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 25 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Internal ID N/A
2748
320.4
GC1-12SJ14 $326.60 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 25 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Internal ID N/A
2749
326.6
GC1-12SJ15 $326.60 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 25 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Internal ID N/A
2750
326.6
GC1-12SJ16 $326.60 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 25 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Internal ID N/A
2751
326.6
GC1-12SJ17 $326.60 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 25 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Internal ID N/A
2752
326.6
GC1-12SJ18 $326.60 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 25 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Internal ID N/A
2753
326.6
GC1-12SJ19 $368.50 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 25 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Internal ID N/A
2754
368.5
GC1-12SJ20 $368.50 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 25 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Internal ID N/A
2755
368.5
GC1-12SJ22 $368.50 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 25 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Internal ID N/A
2756
368.5
GC1-12SJ25 $368.50 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 25 Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Internal ID N/A
2757
368.5
GC2-20SJ20 $402.70 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 40 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Internal ID N/A
2763
402.7
GC2-20SJ22 $414.90 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 40 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Internal ID N/A
2764
414.9
GC2-20SJ25 $414.90 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 40 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Internal ID N/A
2765
414.9
GC2-20SJ28 $414.90 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 40 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Internal ID N/A
2766
414.9
GC2-20SJ30 $414.90 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 40 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Internal ID N/A
2767
414.9
1 - 25 of 41 | Results Per Page | View | Unit of Measure
1 2 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA