KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Other Products > Gear Couplings Inner hubs(GC) > View Items
  1. All CategoriesAll Categories
  2. Other ProductsOther Products
  3. Gear Couplings Inner hubs(GC)Gear Couplings Inner hubs(GC)
  4. View Items

Gear Couplings Inner hubs(GC)


Email This Page Download PDF Download PDF Printable Page
Gear Couplings Inner hubs(GC) Other Products
  • Gear-Couplings-Inner-hubs-GC-/Asset/Gear-Couplings-Inner-hubs-GC-.jpg
  • Gear-Couplings-Inner-hubs-GC-_Dim
  • Gear-Couplings-Inner-hubs-GC-/Asset/Gear-Couplings-Inner-hubs-GC-.jpg
  • Gear-Couplings-Inner-hubs-GC-_Dim
Economical, commonly used worms that have broad utility. Ready-to-use finished products from the J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
26 - 41 of 41 | Results Per Page | View | Unit of Measure
1 2 
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of teeth

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

GC2-20SJ32 $414.90 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 40 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Internal ID N/A
2768
414.9
GC2-20SJ35 $414.90 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 40 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Internal ID N/A
2769
414.9
GC2-20SJ40 $414.90 CAD N/A Bore Type N/A Plain Module N/A 2 No. of teeth N/A 40 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Internal ID N/A
2770
414.9
GC3-20S $155.42 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of teeth N/A 42 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Internal ID N/A
2776
155.42
GC3-45 $157.24 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of teeth N/A 42 Bore (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.134 in105 mm Internal ID N/A
2787
157.24
GC3-50 $155.62 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of teeth N/A 42 Bore (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 4.134 in105 mm Internal ID N/A
2788
155.62
GC3-20SJ20 $459.00 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of teeth N/A 42 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Internal ID N/A
2777
459
GC3-20SJ22 $511.00 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of teeth N/A 42 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Internal ID N/A
2778
511
GC3-20SJ25 $542.40 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of teeth N/A 42 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Internal ID N/A
2779
542.4
GC3-20SJ28 $542.40 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of teeth N/A 42 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Internal ID N/A
2780
542.4
GC3-20SJ30 $542.40 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of teeth N/A 42 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Internal ID N/A
2781
542.4
GC3-20SJ32 $542.40 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of teeth N/A 42 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Internal ID N/A
2782
542.4
GC3-20SJ35 $542.40 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of teeth N/A 42 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Internal ID N/A
2783
542.4
GC3-20SJ40 $542.40 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of teeth N/A 42 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Internal ID N/A
2784
542.4
GC3-20SJ45 $542.40 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of teeth N/A 42 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Internal ID N/A
2785
542.4
GC3-20SJ50 $542.40 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of teeth N/A 42 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Internal ID N/A
2786
542.4
26 - 41 of 41 | Results Per Page | View | Unit of Measure
1 2 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA