Steel Racks w/ Machined Ends (SRAF - SRAFD - SRAFK)
Racks
This gear rack has the same tooth height and face width sizes, more compact and reasonably priced in comparison to SRF Racks
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
Effective No. of Teeth
Shape
Total Length Rack (A) (in)
Total Length Rack (A) (mm)
Face Width (B) (in)
Face Width (B) (mm)
Height (C) (in)
Height (C) (mm)
Height To Pitch Line (D) (in)
Height To Pitch Line (D) (mm)
Item # |
Sell Price |
CAD |
Module |
Effective No. of Teeth |
Shape |
Total Length Rack (A) |
Face Width (B) |
Height (C) |
Height To Pitch Line (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRAF1.5-1000 | $88.40 |
CAD
N/A
|
Module N/A 1.5 | Effective No. of Teeth N/A 212 | Shape N/A RF | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.591 in15 mm | Height To Pitch Line (D) N/A 0.531 in13.5 mm |
Internal ID
N/A
11109 |
88.4 |
| SRAF1.5-2000 | $125.59 | CAD N/A | Module N/A 1.5 | Effective No. of Teeth N/A 435 | Shape N/A RF | Total Length Rack (A) N/A 80.704 in2049.88 mm | Face Width (B) N/A 0.669 in17 mm | Height (C) N/A 0.669 in17 mm | Height To Pitch Line (D) N/A 0.610 in15.5 mm |
Internal ID
N/A
11110 |
125.59 |
| SRAFK1.5-1000J | $124.93 |
CAD
N/A
|
Module N/A 1.5 | Effective No. of Teeth N/A 212 | Shape N/A RA | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.591 in15 mm | Height To Pitch Line (D) N/A 0.531 in13.5 mm |
Internal ID
N/A
11122 |
124.93 |
| SRAF1.5-1000HL | $0.00 | CAD N/A | Module N/A 1.5 | Effective No. of Teeth N/A 212 | Shape N/A RF | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.591 in15 mm | Height To Pitch Line (D) N/A 0.531 in13.5 mm | 0 | |
| SRAFK1.5-1000HLJ | $0.00 | CAD N/A | Module N/A 1.5 | Effective No. of Teeth N/A 212 | Shape N/A RA | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 0.591 in15 mm | Height (C) N/A 0.591 in15 mm | Height To Pitch Line (D) N/A 0.531 in13.5 mm | 0 | |
| SRAF2-1000 | $105.70 |
CAD
N/A
|
Module N/A 2 | Effective No. of Teeth N/A 160 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.709 in18 mm |
Internal ID
N/A
11111 |
105.7 |
| SRAF2-2000 | $146.57 |
CAD
N/A
|
Module N/A 2 | Effective No. of Teeth N/A 326 | Shape N/A RF | Total Length Rack (A) N/A 80.642 in2048.31 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.709 in18 mm |
Internal ID
N/A
11112 |
146.57 |
| SRAFD2-1000J | $144.67 |
CAD
N/A
|
Module N/A 2 | Effective No. of Teeth N/A 160 | Shape N/A RD | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.709 in18 mm |
Internal ID
N/A
11118 |
144.67 |
| SRAF2-1000HL | $0.00 | CAD N/A | Module N/A 2 | Effective No. of Teeth N/A 160 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.709 in18 mm | 0 | |
| SRAFD2-1000HLJ | $0.00 | CAD N/A | Module N/A 2 | Effective No. of Teeth N/A 160 | Shape N/A RD | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.787 in20 mm | Height (C) N/A 0.787 in20 mm | Height To Pitch Line (D) N/A 0.709 in18 mm | 0 | |
| SRAF2.5-1000 | $142.62 |
CAD
N/A
|
Module N/A 2.5 | Effective No. of Teeth N/A 128 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.886 in22.5 mm |
Internal ID
N/A
11113 |
142.62 |
| SRAF2.5-2000 | $202.40 |
CAD
N/A
|
Module N/A 2.5 | Effective No. of Teeth N/A 261 | Shape N/A RF | Total Length Rack (A) N/A 80.704 in2049.88 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.886 in22.5 mm |
Internal ID
N/A
11114 |
202.4 |
| SRAFD2.5-1000J | $185.73 |
CAD
N/A
|
Module N/A 2.5 | Effective No. of Teeth N/A 128 | Shape N/A RD | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.886 in22.5 mm |
Internal ID
N/A
11119 |
185.73 |
| SRAF2.5-1000HL | $0.00 | CAD N/A | Module N/A 2.5 | Effective No. of Teeth N/A 128 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.886 in22.5 mm | 0 | |
| SRAFD2.5-1000HLJ | $0.00 | CAD N/A | Module N/A 2.5 | Effective No. of Teeth N/A 128 | Shape N/A RD | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 0.984 in25 mm | Height (C) N/A 0.984 in25 mm | Height To Pitch Line (D) N/A 0.886 in22.5 mm | 0 | |
| SRAF3-1000 | $182.87 |
CAD
N/A
|
Module N/A 3 | Effective No. of Teeth N/A 106 | Shape N/A RF | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.063 in27 mm |
Internal ID
N/A
11115 |
182.87 |
| SRAF3-2000 | $265.04 |
CAD
N/A
|
Module N/A 3 | Effective No. of Teeth N/A 217 | Shape N/A RF | Total Length Rack (A) N/A 80.519 in2045.17 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.063 in27 mm |
Internal ID
N/A
11116 |
265.04 |
| SRAFD3-1000J | $234.10 |
CAD
N/A
|
Module N/A 3 | Effective No. of Teeth N/A 106 | Shape N/A RD | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.063 in27 mm |
Internal ID
N/A
11120 |
234.1 |
| SRAF3-1000HL | $0.00 | CAD N/A | Module N/A 3 | Effective No. of Teeth N/A 106 | Shape N/A RF | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.063 in27 mm | 0 | |
| SRAFD3-1000HLJ | $0.00 | CAD N/A | Module N/A 3 | Effective No. of Teeth N/A 106 | Shape N/A RD | Total Length Rack (A) N/A 39.332 in999.03 mm | Face Width (B) N/A 1.181 in30 mm | Height (C) N/A 1.181 in30 mm | Height To Pitch Line (D) N/A 1.063 in27 mm | 0 | |
| SRAF4-1000 | $288.12 |
CAD
N/A
|
Module N/A 4 | Effective No. of Teeth N/A 80 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 1.575 in40 mm | Height (C) N/A 1.575 in40 mm | Height To Pitch Line (D) N/A 1.417 in36 mm |
Internal ID
N/A
11117 |
288.12 |
| SRAFD4-1000J | $353.25 |
CAD
N/A
|
Module N/A 4 | Effective No. of Teeth N/A 80 | Shape N/A RD | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 1.575 in40 mm | Height (C) N/A 1.575 in40 mm | Height To Pitch Line (D) N/A 1.417 in36 mm |
Internal ID
N/A
11121 |
353.25 |
| SRAF4-1000HL | $0.00 | CAD N/A | Module N/A 4 | Effective No. of Teeth N/A 80 | Shape N/A RF | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 1.575 in40 mm | Height (C) N/A 1.575 in40 mm | Height To Pitch Line (D) N/A 1.417 in36 mm | 0 | |
| SRAFD4-1000HLJ | $0.00 | CAD N/A | Module N/A 4 | Effective No. of Teeth N/A 80 | Shape N/A RD | Total Length Rack (A) N/A 39.579 in1005.31 mm | Face Width (B) N/A 1.575 in40 mm | Height (C) N/A 1.575 in40 mm | Height To Pitch Line (D) N/A 1.417 in36 mm | 0 |