KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (KSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (KSG)Ground Spur Gears (KSG)
  4. View Items

Ground Spur Gears (KSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (KSG) Spur Gears
  • KSG - Category/Asset/KSG---Category.jpg
  • Ground Spur Gears KSG
  • KSG - Category/Asset/KSG---Category.jpg
  • Ground Spur Gears KSG

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
76 - 100 of 237 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KSG2-36 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5413
0
KSG2-40 $0.00 CAD N/A Module N/A 2 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5424
0
KSG2-20J15 $154.80 CAD N/A Module N/A 2 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5382
154.8
KSG2-20J16 $167.20 CAD N/A Module N/A 2 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5383
167.2
KSG2-20J17 $167.20 CAD N/A Module N/A 2 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5384
167.2
KSG2-25J15 $166.40 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5386
166.4
KSG2-25J16 $178.70 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5387
178.7
KSG2-25J17 $178.70 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5388
178.7
KSG2-25J18 $178.70 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5389
178.7
KSG2-25J19 $178.70 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5390
178.7
KSG2-25J20 $178.70 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5391
178.7
KSG2-25J22 $178.70 CAD N/A Module N/A 2 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5392
178.7
KSG2-30J15 $180.20 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5394
180.2
KSG2-30J16 $192.30 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5395
192.3
KSG2-30J17 $192.30 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5396
192.3
KSG2-30J18 $192.30 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5397
192.3
KSG2-30J19 $192.30 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5398
192.3
KSG2-30J20 $192.30 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5399
192.3
KSG2-30J22 $192.30 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5400
192.3
KSG2-30J25 $192.30 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5401
192.3
KSG2-30J28 $192.30 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5402
192.3
KSG2-30J30 $212.30 CAD N/A Module N/A 2 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5403
212.3
KSG2-32J18 $202.10 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5405
202.1
KSG2-32J19 $214.10 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5406
214.1
KSG2-32J20 $214.10 CAD N/A Module N/A 2 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.417 in36 mm Internal ID N/A
5407
214.1
76 - 100 of 237 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA