Ground Spur Gears (KSG)
Spur Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSG2-32J22 | $214.10 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5408 |
214.1 |
| KSG2-32J25 | $214.10 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5409 |
214.1 |
| KSG2-32J28 | $214.10 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5410 |
214.1 |
| KSG2-32J30 | $214.10 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5411 |
214.1 |
| KSG2-32J32 | $214.10 | CAD N/A | Module N/A 2 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5412 |
214.1 |
| KSG2-36J18 | $213.20 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5414 |
213.2 |
| KSG2-36J19 | $225.10 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5415 |
225.1 |
| KSG2-36J20 | $225.10 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5416 |
225.1 |
| KSG2-36J22 | $225.10 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5417 |
225.1 |
| KSG2-36J25 | $225.10 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5418 |
225.1 |
| KSG2-36J28 | $225.10 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5419 |
225.1 |
| KSG2-36J30 | $225.10 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5420 |
225.1 |
| KSG2-36J32 | $225.10 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5421 |
225.1 |
| KSG2-36J35 | $225.10 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5422 |
225.1 |
| KSG2-36J40 | $225.10 | CAD N/A | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5423 |
225.1 |
| KSG2-40J18 | $225.90 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5425 |
225.9 |
| KSG2-40J19 | $237.70 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5426 |
237.7 |
| KSG2-40J20 | $224.30 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5427 |
224.3 |
| KSG2-40J22 | $224.30 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5428 |
224.3 |
| KSG2-40J25 | $224.30 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5429 |
224.3 |
| KSG2-40J28 | $224.30 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5430 |
224.3 |
| KSG2-40J30 | $224.30 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5431 |
224.3 |
| KSG2-40J32 | $224.30 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5432 |
224.3 |
| KSG2-40J35 | $224.30 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5433 |
224.3 |
| KSG2-40J40 | $224.30 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
5434 |
224.3 |