Ground Spur Gears (KSG)
Spur Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KSG2.5-30J40 | $211.40 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5457 |
211.4 |
| KSG2.5-32J20 | $207.40 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5459 |
207.4 |
| KSG2.5-32J22 | $222.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5460 |
222 |
| KSG2.5-32J25 | $222.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5461 |
222 |
| KSG2.5-32J28 | $222.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5462 |
222 |
| KSG2.5-32J30 | $222.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5463 |
222 |
| KSG2.5-32J32 | $222.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5464 |
222 |
| KSG2.5-32J35 | $222.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5465 |
222 |
| KSG2.5-32J40 | $222.00 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5466 |
222 |
| KSG2.5-36J20 | $220.70 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5468 |
220.7 |
| KSG2.5-36J22 | $235.10 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5469 |
235.1 |
| KSG2.5-36J25 | $235.10 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5470 |
235.1 |
| KSG2.5-36J28 | $235.10 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5471 |
235.1 |
| KSG2.5-36J30 | $235.10 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5472 |
235.1 |
| KSG2.5-36J32 | $235.10 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5473 |
235.1 |
| KSG2.5-36J35 | $235.10 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5474 |
235.1 |
| KSG2.5-36J40 | $235.10 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5475 |
235.1 |
| KSG2.5-36J45 | $235.10 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5476 |
235.1 |
| KSG2.5-36J50 | $235.10 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5477 |
235.1 |
| KSG2.5-40J20 | $238.50 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5479 |
238.5 |
| KSG2.5-40J22 | $252.80 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5480 |
252.8 |
| KSG2.5-40J25 | $252.80 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5481 |
252.8 |
| KSG2.5-40J28 | $252.80 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5482 |
252.8 |
| KSG2.5-40J30 | $252.80 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5483 |
252.8 |
| KSG2.5-40J32 | $252.80 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5484 |
252.8 |