Ground Spur Gears (MSGA·MSGB)
Spur Gears
The MSGA & MSGB Ground Spur Gears are made from a chrome-alloy steel and are carburized and ground finished. This results in a high-strength, abrasion-resistant and compact designed Spur Gear.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Quantity in stock |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MSGA2-48 | $176.26 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6455 |
0 | 176.26 |
| MSGA2-50 | $179.96 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6456 |
0 | 179.96 |
| MSGA2-55 | $200.76 | CAD N/A | Module N/A 2 | No. of Teeth N/A 55 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6457 |
0 | 200.76 |
| MSGA2-60 | $216.60 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6458 |
2 | 216.6 |
| MSGA2-70 | $252.74 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6459 |
8 | 252.74 |
| MSGA2-80 | $298.37 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 80 | Shape N/A S2 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.457 in164 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6460 |
24 | 298.37 |
| MSGB2-100 | $363.37 | CAD N/A | Module N/A 2 | No. of Teeth N/A 100 | Shape N/A S2 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6533 |
3 | 363.37 |
| MSGB2-15 | $69.59 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.339 in34 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6534 |
1 | 69.59 |
| MSGB2-18 | $78.75 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6535 |
1 | 78.75 |
| MSGB2-20 | $83.34 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6536 |
4 | 83.34 |
| MSGB2-24 | $94.51 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6537 |
1 | 94.51 |
| MSGB2-25 | $98.02 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6538 |
6 | 98.02 |
| MSGB2-30 | $112.94 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6539 |
2 | 112.94 |
| MSGB2-35 | $127.60 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6540 |
3 | 127.6 |
| MSGB2-36 | $129.93 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6541 |
2 | 129.93 |
| MSGB2-40 | $144.73 | CAD N/A | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6542 |
1 | 144.73 |
| MSGB2-45 | $163.37 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.701 in94 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6543 |
0 | 163.37 |
| MSGB2-48 | $175.75 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6544 |
4 | 175.75 |
| MSGB2-50 | $179.51 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6545 |
1 | 179.51 |
| MSGB2-55 | $200.31 | CAD N/A | Module N/A 2 | No. of Teeth N/A 55 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6546 |
1 | 200.31 |
| MSGB2-60 | $216.15 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6547 |
1 | 216.15 |
| MSGB2-70 | $252.29 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6548 |
0 | 252.29 |
| MSGB2-80 | $297.83 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 80 | Shape N/A S2 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.457 in164 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
6549 |
1 | 297.83 |
| MSGA2.5-15 | $83.15 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.673 in42.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6461 |
2 | 83.15 |
| MSGA2.5-18 | $92.25 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6462 |
2 | 92.25 |