Ground Spur Gears (MSGA·MSGB)
Spur Gears
The MSGA & MSGB Ground Spur Gears are made from a chrome-alloy steel and are carburized and ground finished. This results in a high-strength, abrasion-resistant and compact designed Spur Gear.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Quantity in stock |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MSGA2.5-20 | $100.66 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6463 |
0 | 100.66 |
| MSGA2.5-24 | $115.35 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6464 |
2 | 115.35 |
| MSGA2.5-25 | $121.41 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6465 |
10 | 121.41 |
| MSGA2.5-30 | $141.25 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6466 |
3 | 141.25 |
| MSGA2.5-35 | $161.97 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.642 in92.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6467 |
6 | 161.97 |
| MSGA2.5-36 | $162.92 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6468 |
7 | 162.92 |
| MSGA2.5-40 | $189.27 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6469 |
2 | 189.27 |
| MSGA2.5-45 | $213.21 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.626 in117.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6470 |
1 | 213.21 |
| MSGA2.5-48 | $231.22 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.921 in125 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6471 |
0 | 231.22 |
| MSGA2.5-50 | $247.20 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.118 in130 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6472 |
1 | 247.2 |
| MSGA2.5-55 | $267.59 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.413 in137.5 mm | Outer Diameter (D) N/A 5.610 in142.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6473 |
1 | 267.59 |
| MSGA2.5-60 | $300.01 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6474 |
0 | 300.01 |
| MSGA2.5-70 | $354.82 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S2 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6475 |
1 | 354.82 |
| MSGB2.5-15 | $82.88 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.673 in42.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6550 |
1 | 82.88 |
| MSGB2.5-18 | $92.07 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6551 |
3 | 92.07 |
| MSGB2.5-20 | $100.39 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.165 in55 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6552 |
1 | 100.39 |
| MSGB2.5-24 | $115.08 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.559 in65 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6553 |
1 | 115.08 |
| MSGB2.5-25 | $120.87 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6554 |
2 | 120.87 |
| MSGB2.5-30 | $140.62 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6555 |
1 | 140.62 |
| MSGB2.5-35 | $161.43 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.642 in92.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6556 |
1 | 161.43 |
| MSGB2.5-36 | $162.38 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6557 |
1 | 162.38 |
| MSGB2.5-40 | $188.46 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6558 |
1 | 188.46 |
| MSGB2.5-45 | $212.58 | CAD N/A | Module N/A 2.5 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.626 in117.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6559 |
6 | 212.58 |
| MSGB2.5-48 | $230.59 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.921 in125 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6560 |
1 | 230.59 |
| MSGB2.5-50 | $246.57 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.118 in130 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6561 |
2 | 246.57 |