Ground Spur Gears (MSGA·MSGB)
Spur Gears
The MSGA & MSGB Ground Spur Gears are made from a chrome-alloy steel and are carburized and ground finished. This results in a high-strength, abrasion-resistant and compact designed Spur Gear.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Quantity in stock |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MSGB2.5-55 | $266.14 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.413 in137.5 mm | Outer Diameter (D) N/A 5.610 in142.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6562 |
5 | 266.14 |
| MSGB2.5-60 | $298.48 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6563 |
2 | 298.48 |
| MSGB2.5-70 | $352.93 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 70 | Shape N/A S2 | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
6564 |
1 | 352.93 |
| MSGA3-15 | $92.90 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6476 |
2 | 92.9 |
| MSGA3-18 | $106.95 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6477 |
3 | 106.95 |
| MSGA3-20 | $117.52 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6478 |
0 | 117.52 |
| MSGA3-24 | $136.85 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 3.071 in78 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6479 |
1 | 136.85 |
| MSGA3-25 | $144.29 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6480 |
1 | 144.29 |
| MSGA3-30 | $171.08 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6481 |
2 | 171.08 |
| MSGA3-35 | $210.01 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.370 in111 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6482 |
1 | 210.01 |
| MSGA3-36 | $214.22 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.252 in108 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6483 |
0 | 214.22 |
| MSGA3-40 | $242.68 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6484 |
1 | 242.68 |
| MSGA3-45 | $277.17 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.551 in141 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6485 |
0 | 277.17 |
| MSGA3-48 | $297.45 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.906 in150 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6486 |
3 | 297.45 |
| MSGA3-50 | $303.18 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S2 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.142 in156 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6487 |
0 | 303.18 |
| MSGA3-55 | $341.92 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 55 | Shape N/A S2 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 6.732 in171 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6488 |
4 | 341.92 |
| MSGA3-60 | $387.17 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 60 | Shape N/A S2 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.323 in186 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6489 |
1 | 387.17 |
| MSGB3-15 | $92.45 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6565 |
1 | 92.45 |
| MSGB3-18 | $106.32 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6566 |
0 | 106.32 |
| MSGB3-20 | $116.89 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6567 |
1 | 116.89 |
| MSGB3-24 | $136.21 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 3.071 in78 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6568 |
0 | 136.21 |
| MSGB3-25 | $143.57 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6569 |
1 | 143.57 |
| MSGB3-30 | $170.00 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6570 |
1 | 170 |
| MSGB3-35 | $209.20 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.370 in111 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6571 |
0 | 209.2 |
| MSGB3-36 | $213.41 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.252 in108 mm | Outer Diameter (D) N/A 4.488 in114 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6572 |
0 | 213.41 |