Ground Spur Gears (MSGA·MSGB)
Spur Gears
The MSGA & MSGB Ground Spur Gears are made from a chrome-alloy steel and are carburized and ground finished. This results in a high-strength, abrasion-resistant and compact designed Spur Gear.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Quantity in stock |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MSGB3-40 | $240.88 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6573 |
1 | 240.88 |
| MSGB3-45 | $275.37 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.551 in141 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6574 |
1 | 275.37 |
| MSGB3-48 | $296.46 | CAD N/A | Module N/A 3 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.906 in150 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6575 |
0 | 296.46 |
| MSGB3-50 | $301.65 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S2 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.142 in156 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6576 |
1 | 301.65 |
| MSGB3-55 | $341.02 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 55 | Shape N/A S2 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.496 in165 mm | Outer Diameter (D) N/A 6.732 in171 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6577 |
3 | 341.02 |
| MSGB3-60 | $385.10 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 60 | Shape N/A S2 | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.323 in186 mm | Total Length (G) N/A 1.772 in45 mm |
Internal ID
N/A
6578 |
0 | 385.1 |
| MSGA4-15 | $126.25 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6490 |
0 | 126.25 |
| MSGA4-18 | $1.18 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6491 |
2 | 1.18 |
| MSGA4-20 | $166.76 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.465 in88 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6492 |
2 | 166.76 |
| MSGA4-24 | $207.45 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6493 |
1 | 207.45 |
| MSGA4-25 | $212.36 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.252 in108 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6494 |
1 | 212.36 |
| MSGA4-30 | $259.12 | CAD N/A | Module N/A 4 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6495 |
4 | 259.12 |
| MSGA4-35 | $309.92 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6496 |
0 | 309.92 |
| MSGA4-36 | $324.82 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.984 in152 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6497 |
3 | 324.82 |
| MSGA4-40 | $374.90 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.614 in168 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6498 |
1 | 374.9 |
| MSGA4-45 | $438.66 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.402 in188 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6499 |
0 | 438.66 |
| MSGA4-48 | $484.00 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 48 | Shape N/A S2 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 7.874 in200 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6500 |
1 | 484 |
| MSGA4-50 | $496.71 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 50 | Shape N/A S2 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.189 in208 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6501 |
2 | 496.71 |
| MSGB4-15 | $125.35 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.677 in68 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6579 |
1 | 125.35 |
| MSGB4-18 | $148.24 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6580 |
1 | 148.24 |
| MSGB4-20 | $165.95 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.465 in88 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6581 |
1 | 165.95 |
| MSGB4-24 | $206.64 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 4.094 in104 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6582 |
0 | 206.64 |
| MSGB4-25 | $211.28 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.252 in108 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6583 |
2 | 211.28 |
| MSGB4-30 | $257.77 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6584 |
1 | 257.77 |
| MSGB4-35 | $308.66 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 2.362 in60 mm |
Internal ID
N/A
6585 |
0 | 308.66 |