KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
226 - 250 of 3682 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG1-64J19 $120.42 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24333
120.42
SSG1-64J20 $120.42 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24334
120.42
SSG1-64J22 $120.42 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 64 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24335
120.42
SSG1-70J12 $109.80 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24337
109.8
SSG1-70J14 $125.99 CAD N/A Module N/A 1 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24338
125.99
SSG1-70J15 $125.99 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24339
125.99
SSG1-70J16 $125.99 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24340
125.99
SSG1-70J17 $125.99 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24341
125.99
SSG1-70J18 $125.99 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24342
125.99
SSG1-70J19 $125.99 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24343
125.99
SSG1-70J20 $125.99 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24344
125.99
SSG1-70J22 $125.99 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 70 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24345
125.99
SSG1-75J12 $115.34 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.031 in77 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24347
115.34
SSG1-75J14 $131.44 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.031 in77 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24348
131.44
SSG1-75J15 $131.44 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.031 in77 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24349
131.44
SSG1-75J16 $131.44 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.031 in77 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24350
131.44
SSG1-75J17 $131.44 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.031 in77 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24351
131.44
SSG1-75J18 $131.44 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.031 in77 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24352
131.44
SSG1-75J19 $131.44 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.031 in77 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24353
131.44
SSG1-75J20 $131.44 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.031 in77 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24354
131.44
SSG1-75J22 $131.44 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 75 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.031 in77 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24355
131.44
SSG1-80J15 $126.32 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.228 in82 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24357
126.32
SSG1-80J16 $140.14 CAD N/A Module N/A 1 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.228 in82 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24358
140.14
SSG1-80J17 $1.25 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.228 in82 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24359
1.25
SSG1-80J18 $140.14 CAD N/A Module N/A 1 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.228 in82 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
24360
140.14
226 - 250 of 3682 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA