Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG5-30J25 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27568 |
0 |
| SSG5-30J28 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27569 |
0 |
| SSG5-30J30 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27570 |
0 |
| SSG5-30J32 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27571 |
0 |
| SSG5-30J35 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27572 |
0 |
| SSG5-30J40 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27573 |
0 |
| SSG5-30J45 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27574 |
0 |
| SSG5-30J50 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27575 |
0 |
| SSG5-30J55 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27576 |
0 |
| SSG5-30J60 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27577 |
0 |
| SSG5-30J65 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27578 |
0 |
| SSG5-30J70 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 2.756 in70 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27579 |
0 |
| SSG5-30J75 | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 2.953 in75 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.299 in160 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27580 |
0 |
| SSG5-32S | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.693 in170 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27583 |
0 |
| SSG5-35S | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.890 in175 mm | Outer Diameter (D) N/A 7.283 in185 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27595 |
0 |
| SSG5-36S | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27607 |
0 |
| SSG5-40S | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.268 in210 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27619 |
0 |
| SSG5-42S | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 42 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.661 in220 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27633 |
0 |
| SSG5-44S | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 44 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.661 in220 mm | Outer Diameter (D) N/A 9.055 in230 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27647 |
0 |
| SSG5-45S | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.858 in225 mm | Outer Diameter (D) N/A 9.252 in235 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27663 |
0 |
| SSG5-48S | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 9.449 in240 mm | Outer Diameter (D) N/A 9.843 in250 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27679 |
0 |
| SSG5-50S | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 9.843 in250 mm | Outer Diameter (D) N/A 10.236 in260 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27695 |
0 |
| SSG5-55S | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 55 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 10.827 in275 mm | Outer Diameter (D) N/A 11.220 in285 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27711 |
0 |
| SSG5-56S | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 56 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 11.024 in280 mm | Outer Diameter (D) N/A 11.417 in290 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27727 |
0 |
| SSG5-60S | $0.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 11.811 in300 mm | Outer Diameter (D) N/A 12.205 in310 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27743 |
0 |