KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2626 - 2650 of 3682 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG5-35SJ45 $1,054.80 CAD N/A Module N/A 5 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.283 in185 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27602
1054.8
SSG5-35SJ50 $1,054.80 CAD N/A Module N/A 5 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.283 in185 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27603
1054.8
SSG5-35SJ55 $1,054.80 CAD N/A Module N/A 5 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.283 in185 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27604
1054.8
SSG5-35SJ60 $1,054.80 CAD N/A Module N/A 5 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.283 in185 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27605
1054.8
SSG5-35SJ65 $1,048.10 CAD N/A Module N/A 5 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.283 in185 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27606
1048.1
SSG5-36SJ25 $1,097.10 CAD N/A Module N/A 5 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27608
1097.1
SSG5-36SJ28 $1,097.10 CAD N/A Module N/A 5 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27609
1097.1
SSG5-36SJ30 $1,097.10 CAD N/A Module N/A 5 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27610
1097.1
SSG5-36SJ32 $1,097.10 CAD N/A Module N/A 5 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27611
1097.1
SSG5-36SJ35 $1,097.10 CAD N/A Module N/A 5 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27612
1097.1
SSG5-36SJ40 $1,097.10 CAD N/A Module N/A 5 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27613
1097.1
SSG5-36SJ45 $1,097.10 CAD N/A Module N/A 5 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27614
1097.1
SSG5-36SJ50 $1,090.40 CAD N/A Module N/A 5 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27615
1090.4
SSG5-36SJ55 $1,090.40 CAD N/A Module N/A 5 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27616
1090.4
SSG5-36SJ60 $1,090.40 CAD N/A Module N/A 5 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27617
1090.4
SSG5-36SJ65 $1,097.10 CAD N/A Module N/A 5 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27618
1097.1
SSG5-40SJ25 $1,265.60 CAD N/A Module N/A 5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27620
1265.6
SSG5-40SJ28 $1,265.60 CAD N/A Module N/A 5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27621
1265.6
SSG5-40SJ30 $1,265.60 CAD N/A Module N/A 5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27622
1265.6
SSG5-40SJ32 $1,265.60 CAD N/A Module N/A 5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27623
1265.6
SSG5-40SJ35 $1,265.60 CAD N/A Module N/A 5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27624
1265.6
SSG5-40SJ40 $1,265.60 CAD N/A Module N/A 5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27625
1265.6
SSG5-40SJ45 $1,272.30 CAD N/A Module N/A 5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27626
1272.3
SSG5-40SJ50 $1,272.30 CAD N/A Module N/A 5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27627
1272.3
SSG5-40SJ55 $1,272.30 CAD N/A Module N/A 5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.268 in210 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27628
1272.3
2626 - 2650 of 3682 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA