Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG5-40SJ60 | $1,272.30 | CAD N/A | Module N/A 5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.268 in210 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27629 |
1272.3 |
| SSG5-40SJ65 | $1,272.30 | CAD N/A | Module N/A 5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.268 in210 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27630 |
1272.3 |
| SSG5-40SJ70 | $1,272.30 | CAD N/A | Module N/A 5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 2.756 in70 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.268 in210 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27631 |
1272.3 |
| SSG5-40SJ75 | $1,272.30 | CAD N/A | Module N/A 5 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 2.953 in75 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.268 in210 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27632 |
1272.3 |
| SSG5-42SJ25 | $1,307.90 | CAD N/A | Module N/A 5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.661 in220 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27634 |
1307.9 |
| SSG5-42SJ28 | $1,307.90 | CAD N/A | Module N/A 5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.661 in220 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27635 |
1307.9 |
| SSG5-42SJ30 | $1,307.90 | CAD N/A | Module N/A 5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.661 in220 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27636 |
1307.9 |
| SSG5-42SJ32 | $1,307.90 | CAD N/A | Module N/A 5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.661 in220 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27637 |
1307.9 |
| SSG5-42SJ35 | $1,307.90 | CAD N/A | Module N/A 5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.661 in220 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27638 |
1307.9 |
| SSG5-42SJ40 | $1,307.90 | CAD N/A | Module N/A 5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.661 in220 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27639 |
1307.9 |
| SSG5-42SJ45 | $1,307.90 | CAD N/A | Module N/A 5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.661 in220 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27640 |
1307.9 |
| SSG5-42SJ50 | $1,301.20 | CAD N/A | Module N/A 5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.661 in220 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27641 |
1301.2 |
| SSG5-42SJ55 | $1,301.20 | CAD N/A | Module N/A 5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.661 in220 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27642 |
1301.2 |
| SSG5-42SJ60 | $1,301.20 | CAD N/A | Module N/A 5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.661 in220 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27643 |
1301.2 |
| SSG5-42SJ65 | $1,301.20 | CAD N/A | Module N/A 5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.661 in220 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27644 |
1301.2 |
| SSG5-42SJ70 | $1,301.20 | CAD N/A | Module N/A 5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 2.756 in70 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.661 in220 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27645 |
1301.2 |
| SSG5-42SJ75 | $1,301.20 | CAD N/A | Module N/A 5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 2.953 in75 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.661 in220 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27646 |
1301.2 |
| SSG5-44SJ25 | $1,341.70 | CAD N/A | Module N/A 5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 8.661 in220 mm | Outer Diameter (D) N/A 9.055 in230 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27648 |
1341.7 |
| SSG5-44SJ28 | $1,341.70 | CAD N/A | Module N/A 5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 8.661 in220 mm | Outer Diameter (D) N/A 9.055 in230 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27649 |
1341.7 |
| SSG5-44SJ30 | $1,355.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.661 in220 mm | Outer Diameter (D) N/A 9.055 in230 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27650 |
1355 |
| SSG5-44SJ32 | $1,355.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 8.661 in220 mm | Outer Diameter (D) N/A 9.055 in230 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27651 |
1355 |
| SSG5-44SJ35 | $1,355.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 8.661 in220 mm | Outer Diameter (D) N/A 9.055 in230 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27652 |
1355 |
| SSG5-44SJ40 | $1,355.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 8.661 in220 mm | Outer Diameter (D) N/A 9.055 in230 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27653 |
1355 |
| SSG5-44SJ45 | $1,355.00 | CAD N/A | Module N/A 5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 8.661 in220 mm | Outer Diameter (D) N/A 9.055 in230 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27654 |
1355 |
| SSG5-44SJ50 | $1,348.30 | CAD N/A | Module N/A 5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 8.661 in220 mm | Outer Diameter (D) N/A 9.055 in230 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
27655 |
1348.3 |