KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2676 - 2700 of 3682 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG5-44SJ55 $1,348.30 CAD N/A Module N/A 5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 8.661 in220 mm Outer Diameter (D) N/A 9.055 in230 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27656
1348.3
SSG5-44SJ60 $1,341.70 CAD N/A Module N/A 5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 8.661 in220 mm Outer Diameter (D) N/A 9.055 in230 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27657
1341.7
SSG5-44SJ65 $1,361.70 CAD N/A Module N/A 5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 8.661 in220 mm Outer Diameter (D) N/A 9.055 in230 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27658
1361.7
SSG5-44SJ70 $1,361.70 CAD N/A Module N/A 5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 8.661 in220 mm Outer Diameter (D) N/A 9.055 in230 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27659
1361.7
SSG5-44SJ75 $1,361.70 CAD N/A Module N/A 5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 8.661 in220 mm Outer Diameter (D) N/A 9.055 in230 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27660
1361.7
SSG5-44SJ80 $1,361.70 CAD N/A Module N/A 5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 8.661 in220 mm Outer Diameter (D) N/A 9.055 in230 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27661
1361.7
SSG5-44SJ85 $1,361.70 CAD N/A Module N/A 5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 8.661 in220 mm Outer Diameter (D) N/A 9.055 in230 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27662
1361.7
SSG5-45SJ25 $1,371.10 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27664
1371.1
SSG5-45SJ28 $1,371.10 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27665
1371.1
SSG5-45SJ30 $1,371.10 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27666
1371.1
SSG5-45SJ32 $1,371.10 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27667
1371.1
SSG5-45SJ35 $1,371.10 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27668
1371.1
SSG5-45SJ40 $1,364.40 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27669
1364.4
SSG5-45SJ45 $1,364.40 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27670
1364.4
SSG5-45SJ50 $1,364.40 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27671
1364.4
SSG5-45SJ55 $1,364.40 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27672
1364.4
SSG5-45SJ60 $1,364.40 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27673
1364.4
SSG5-45SJ65 $1,364.40 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27674
1364.4
SSG5-45SJ70 $1,364.40 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27675
1364.4
SSG5-45SJ75 $1,364.40 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27676
1364.4
SSG5-45SJ80 $1,357.70 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27677
1357.7
SSG5-45SJ85 $1,357.70 CAD N/A Module N/A 5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 8.858 in225 mm Outer Diameter (D) N/A 9.252 in235 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27678
1357.7
SSG5-48SJ25 $1,462.60 CAD N/A Module N/A 5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.843 in250 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27680
1462.6
SSG5-48SJ28 $1,456.00 CAD N/A Module N/A 5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.843 in250 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27681
1456
SSG5-48SJ30 $1,476.00 CAD N/A Module N/A 5 No. of Teeth N/A 48 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.843 in250 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27682
1476
2676 - 2700 of 3682 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA