Ground Spur Gears (SSG)
Spur Gears
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSG1-80J19 | $140.14 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24361 |
140.14 |
| SSG1-80J20 | $140.14 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24362 |
140.14 |
| SSG1-80J22 | $140.14 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24363 |
140.14 |
| SSG1-80J25 | $140.14 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24364 |
140.14 |
| SSG1-80J28 | $140.14 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24365 |
140.14 |
| SSG1-80J30 | $140.14 | CAD N/A | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24366 |
140.14 |
| SSG1-90J15 | $140.14 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24368 |
140.14 |
| SSG1-90J16 | $154.87 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24369 |
154.87 |
| SSG1-90J17 | $154.87 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24370 |
154.87 |
| SSG1-90J18 | $154.87 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24371 |
154.87 |
| SSG1-90J19 | $154.87 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24372 |
154.87 |
| SSG1-90J20 | $154.87 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24373 |
154.87 |
| SSG1-90J22 | $152.01 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24374 |
152.01 |
| SSG1-90J25 | $152.01 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24375 |
152.01 |
| SSG1-90J28 | $152.01 | CAD N/A | Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24376 |
152.01 |
| SSG1-90J30 | $152.01 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24377 |
152.01 |
| SSG1-15J6 | $52.52 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 15 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.591 in15 mm | Outer Diameter (D) N/A 0.669 in17 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24164 |
52.52 |
| SSG1-16J6 | $53.60 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 16 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.709 in18 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24166 |
53.6 |
| SSG1-17J6 | $54.55 | CAD N/A | Module N/A 1 | No. of Teeth N/A 17 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.669 in17 mm | Outer Diameter (D) N/A 0.748 in19 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24168 |
54.55 |
| SSG1-17J8 | $69.38 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 17 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.669 in17 mm | Outer Diameter (D) N/A 0.748 in19 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24169 |
69.38 |
| SSG1-18J6 | $55.25 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 18 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.709 in18 mm | Outer Diameter (D) N/A 0.787 in20 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24171 |
55.25 |
| SSG1-18J8 | $70.18 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 18 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.709 in18 mm | Outer Diameter (D) N/A 0.787 in20 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24172 |
70.18 |
| SSG1-19J6 | $56.43 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 19 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.748 in19 mm | Outer Diameter (D) N/A 0.827 in21 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24174 |
56.43 |
| SSG1-19J8 | $71.32 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 19 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.748 in19 mm | Outer Diameter (D) N/A 0.827 in21 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24175 |
71.32 |
| SSG1-20J6 | $56.78 |
CAD
N/A
|
Module N/A 1 | No. of Teeth N/A 20 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.866 in22 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
24178 |
56.78 |