KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Ground Spur Gears (SSG) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Ground Spur Gears (SSG)Ground Spur Gears (SSG)
  4. View Items

Ground Spur Gears (SSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spur Gears (SSG) Spur Gears
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
  • SSG - Category/Asset/SSG---Category.jpg
  • SSG
The SSG Ground Spur Gears are made from carbon steel, are induction hardened and the teeth are ground finished. Since the heat treatment is applied only to the tooth area, secondary operations can be preformed on the hub and bore. J Series configurations of the SSG Ground Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2726 - 2750 of 3682 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »  
Request Information Compare Items Search by Specification
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
Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSG5-50SJ80 $1,533.90 CAD N/A Module N/A 5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 9.843 in250 mm Outer Diameter (D) N/A 10.236 in260 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27709
1533.9
SSG5-50SJ85 $1,527.20 CAD N/A Module N/A 5 No. of Teeth N/A 50 Shape N/A S1K Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 9.843 in250 mm Outer Diameter (D) N/A 10.236 in260 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27710
1527.2
SSG5-55SJ25 $1,650.30 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27712
1650.3
SSG5-55SJ28 $1,663.60 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27713
1663.6
SSG5-55SJ30 $1,663.60 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27714
1663.6
SSG5-55SJ32 $1,663.60 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27715
1663.6
SSG5-55SJ35 $1,663.60 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27716
1663.6
SSG5-55SJ40 $1,663.60 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27717
1663.6
SSG5-55SJ45 $1,657.00 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27718
1657
SSG5-55SJ50 $1,657.00 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27719
1657
SSG5-55SJ55 $1,663.60 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27720
1663.6
SSG5-55SJ60 $1,663.60 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27721
1663.6
SSG5-55SJ65 $1,663.60 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27722
1663.6
SSG5-55SJ70 $1,663.60 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27723
1663.6
SSG5-55SJ75 $1,663.60 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27724
1663.6
SSG5-55SJ80 $1,663.60 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27725
1663.6
SSG5-55SJ85 $1,663.60 CAD N/A Module N/A 5 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 10.827 in275 mm Outer Diameter (D) N/A 11.220 in285 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27726
1663.6
SSG5-56SJ25 $1,695.30 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27728
1695.3
SSG5-56SJ28 $1,695.30 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27729
1695.3
SSG5-56SJ30 $1,695.30 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27730
1695.3
SSG5-56SJ32 $1,695.30 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27731
1695.3
SSG5-56SJ35 $1,695.30 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27732
1695.3
SSG5-56SJ40 $1,695.30 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27733
1695.3
SSG5-56SJ45 $1,695.30 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27734
1695.3
SSG5-56SJ50 $1,695.30 CAD N/A Module N/A 5 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
27735
1695.3
2726 - 2750 of 3682 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA